Mini Power Single-Ended Cordset: 7/8", male, straight, 3-pin(2+PE), black body, 600 V, 18 A; TPE black cable, 14 AWG
Product Family |
Power Connector |
---|---|
Product Sub Family |
7/8" |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
male |
Connector Design |
straight |
Number of Pins |
3(2+PE) |
Shielding |
Unshielded |
Attachment Type |
Coupling Nut |
Rated Voltage (UL) |
600 V |
Rated Current (UL)* |
18 A |
Ambient Temperature (Operation)* |
-30 °C to +90 °C |
Protection Degree / IP Rating** |
IP 67, IP 68 |
Contact Base Material |
CuSn |
---|---|
Contact Plating |
Ni/Au |
Contact Bearer Material |
PVC |
Contact Bearer Color |
black |
Molded Body Material |
PVC |
Molded Body Color |
black |
Attachment Material |
CuZn |
Cable Number |
802 |
---|---|
Conductor Size |
14 AWG |
Number of Wires |
3 |
Cable Jacket Material |
TPE |
Cable Jacket Color |
black |
Cable Diameter D |
ø 0.359" |
Wire Insulation Material |
PVC/NYLON |
Ambient Temperature (Fixed Installation) |
-30 °C to +90 ° |
Flammability Class (Cable Jacket) |
FT-4 |
UL-File |
E482233 |
---|---|
UL |
TC-ER |
RoHS Compliant |
Yes |
---|
Oil Resistance |
Oil Res I/II |
---|---|
UV Resistance |
Sunlight Res |
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|
Item # | Item Description | Cable Length |
---|---|---|
511000672 | RSPA 3-802/0.5M | 0.5 m |
511000673 | RSPA 3-802/1M | 1 m |
511000675 | RSPA 3-802/2M | 2 m |
511000677 | RSPA 3-802/3M | 3 m |
511000678 | RSPA 3-802/4M | 4 m |
511000679 | RSPA 3-802/5M | 5 m |
511000680 | RSPA 3-802/6M | 6 m |
511000681 | RSPA 3-802/8M | 8 m |
511000682 | RSPA 3-802/10M | 10 m |
511000683 | RSPA 3-802/12M | 12 m |
511000684 | RSPA 3-802/14M | 14 m |
511000685 | RSPA 3-802/15M | 15 m |
511000686 | RSPA 3-802/18M | 18 m |
511000687 | RSPA 3-802/20M | 20 m |
511000688 | RSPA 3-802/22M | 22 m |
511000689 | RSPA 3-802/25M | 25 m |
511000690 | RSPA 3-802/30M | 30 m |
511000691 | RSPA 3-802/35M | 35 m |
511000692 | RSPA 3-802/40M | 40 m |
511000693 | RSPA 3-802/45M | 45 m |
511000694 | RSPA 3-802/50M | 50 m |
511000674 | RSPA 3-802/1.5M | 1.5 m |
511000676 | RSPA 3-802/2.5M | 2.5 m |