...

Lumberg Automation Connectors M8 Series

From cordsets to receptacle and sensor connectors, Belden's M8 product range offers the right solution for virtually every installation scenario. Despite their small size, these robust connectors can process a large number of signals and are suitable for connecting optoelectronic sensors or safety switches often used to monitor safety doors on machinery and equipment. NEW M8 and M12 Sensor/Actuator Field Attachable Connectors with IDC Termination are compact, ruggedized and easy to install.

Features & Benefits

  • Flexible Designs: Fits in tight areas for space savings according to IEC 61076-2-104
  • Comprehensive Portfolio: Various product configurations, such as LED lights, field-attachable/receptacles, pole options and cable flexibility
  • Maximize Efficiency: Save time and effort with a quick and easy installation
  • Global Recognition: Internationally standardized M8 connector technology with various codings to ensure global usability
  • Technical Detail
GenderDesignPoles Type
Male or FemaleStraight or Angled 3-, 4-, 5- and 8-poles Receptacles
Single-Ended Cordsets
3-, 4- and 5-poles M8-M8 Cordsets
3- and 5-poles M8-M12 Cordsets
3- and 4- polesField Attachables
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase