RKCI 4A

M12 Field Attachable Connector, IDC termination, slim metal housing, IP67, female, 4-pole, A-coded, unshielded, straight

...
M12 Field Attachable Connector for decentralized field assembly, insulation displacement contact termination method (IDC), straight, female, 4-pole, A-coded, slim design, zinc diecast metal housing for harsh environment, IP65/IP67, unshielded, 0,14…0,34mm², AWG 22AWG26, rated voltage 32V, rated current 4A

Regions Available: Global
Get Product Alerts

Specifications

Product Family

Sensor / Actuator Connectors

Product Sub Family

M12 Standard

Connector Type

Field attachable

Type of Contact / Gender

female

Connector Design

straight

Number of Pins

4

Coding

A

Attachment Type

Coupling Nut

Rated Impulse Voltage

1,5 kV

Operating Voltage

32 V AC/DC

Rated Current*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Type of Connection

insulation displacement contact (IDC)

Maximum Wire Cross Section

0,14mm²...0,34 mm²

Strain-Relief

clamping cage

Suitable Cables

Ø2,9...Ø5,1 mm

Ambient Temperature (Operation)*

-40°C to +85°C

Operating Temperature (UL)

max. 85 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III

Materials

Contact Base Material

CuZn

Contact Plating

AuNi

Contact Bearer Material

PBT

Contact Bearer Color

black

Housing Material

zinc diecast

Housing Color

grey metallic

Attachment Material

CuZn

Attachment Plating

nickel-plated

Circuitry

Fastening Torque (Attachment)

50-60 Ncm

Approvals

UL-File

E95522

UL

cURus

Safety & Environmental Compliance

RoHS Compliant

yes

Notes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Part Numbers
Item # Item Description
935070151 RKCI 4A