Sensor / Actuator Connector: M12 Standard, Receptacle, PG9 Rear Mount, Female, 12-pole, 30 V | 1.5 A; with PVC, 12 x 0.227mm² wires

Regions Available: Global
Product Family |
Sensor / Actuator Connector |
---|---|
Product Sub Family |
M12 Standard |
Mating Side |
M12 |
Connecting Side |
Stranded Wires |
Connector Type |
Receptacle |
Type of Contact / Gender |
Female |
Connector Design |
Rear Mount |
Number of Pins |
12 |
Coding |
A |
Attachment Type |
M12x1, Internal Thread |
Rated Voltage |
30 V |
Rated Impulse Voltage |
0.8 kV |
Operating Voltage |
30 V AC/DC |
Rated Current* |
1.5 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Type of Connection |
Crimp |
Ambient Temperature (Operation)* |
- 25 °C - + 85 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU-GF |
Contact Bearer Color |
Orange |
Flammability Class (Contact Bearer) |
UL 94 HB |
Potted |
Yes |
Housing Material |
CuZn |
Housing Plating |
Nickel-Plated |
Housing Color |
Silver |
Attachment Material |
Lock Nut, CuZn |
Attachment Plating |
Lock Nut, Nickel-Plated |
O-Ring Material |
FKM, green or black |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|
Cable Number |
908 44 |
---|---|
Conductor Size |
0.227 mm² |
Number of Wires |
12 |
Minimal Bending Radius (Fixed Inst) |
˃ 7 x D |
Conductor material |
Cu [Bare Copper] |
Wire Insulation Material |
PVC |
Insulated Wire Diameter |
Ø 1.45 mm |
Ambient Temperature (Fixed Installation) |
- 40 to +90°C |
Ambient Temperature (Flex Installation) |
- 20 to +90°C |
UL Cable Type |
AWM 1007 |
Flammability Class (Cable Jacket) |
DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL-VW1, CSA-FT1 |
Core Colors |
blue, brown, red, green, yellow, pink, grey, white, black, violet, grey/pink, red/blue |
RoHS Compliant |
Yes |
---|
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |
Item # | Item Description |
---|---|
33616 | RKH 12/2 M |
3719 | RKH 12/0,5 M |