Sensor / Actuator Connectors: Cordset, double ended, M12 Standard, Straight Male, 4-pole to a, M12 Standard, Straight Female, 4-pole; with Grey TPE-C 22 AWG cable
Regions Available: Global
Product Family |
Sensor / Actuator Connectors |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Unshielded |
Rated Voltage |
250 V |
Rated Impulse Voltage |
2.5 kV |
Operating Voltage |
230 V AC/DC |
Rated Current* |
4 A |
Product Sub Family |
M12 Standard |
---|---|
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Attachment Type |
Coupling Screw |
Number of Pins |
4 |
Coding |
A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuSn |
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
Black or Orange |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Molded Body Color |
Grey Transluscent |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn, Nickel-plated, External thread |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
Cable Number |
771 |
---|---|
Conductor Size |
22 AWG |
Number of Wires |
4 |
Minimal Bending Radius (Fixed Inst) |
˃ 8 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 5 M |
Conductor material |
Cu [Bare Copper] |
Cable Jacket Material |
TPE-C |
Cable Jacket Color |
Grey |
Cable Diameter D |
Ø 4.98 mm |
Wire Insulation Material |
PVC-SR |
Insulated Wire Diameter |
Ø 1.19 mm |
Ambient Temperature (Fixed Installation) |
- 40 to 105°C |
Ambient Temperature (Flex Installation) |
- 15 to 90°C |
Ambient Temperature (Drag Chain Inst) |
- 15 to 90°C |
UL Cable Type |
(UL) PLTC 105C SUN RES OR (CSA) C(UR) AWM I/II A/B 105C, 300V |
Flammability Class (Cable Jacket) |
FT1 |
Cable Characteristics |
Mechanical Properties: Excellent flexibility for C-track /drag chain, High Impact Strength, Tear & Abrasion | Resistance Properties: Chemicals such as Acids, Degreaser Solvents, Alcohol and Alkalis, Petroleum Liquids such as Oil, Gas, and Grease, Weld Spark, Sunlight, and Ozone |
Product Sub Family, Side 2 |
M12 Standard |
---|---|
Type of Contact / Gender, Side 2 |
Female |
Connector Design, Side 2 |
Straight |
Attachment Type, Side 2 |
Coupling Thread |
Number of Pins, Side 2 |
4 |
Coding, Side 2 |
A |
Contact Resistance, Side 2 |
≤ 10 mOhm |
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
Mating Cycles, Side 2 |
≤ 100 |
Ambient Temperature (Operation), Side 2* |
- 40 °C - + 90 °C |
Protection Degree / IP Rating, Side 2** |
IP65, IP67 |
Design Standard, Side 2 |
IEC 61076-2-101 |
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2 |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2 |
CuSn |
Contact Plating, Side 2 |
Cu/Au |
Contact Bearer Material, Side 2 |
TPU |
Contact Bearer Color, Side 2 |
Black or Orange |
Flammability Class (Contact Bearer), Side 2 |
UL 94 HB |
Molded Body Material, Side 2 |
TPU |
Molded Body Color, Side 2 |
Grey Transluscent |
Flammability Class (Molded Body), Side 2 |
UL 94 HB |
Attachment Material, Side 2 |
CuZn, Nickel-plated, Internal thread |
O-Ring Material, Side 2 |
FKM, green or black |
Fastening Torque (Attachment), Side 2 |
M 12x1: (50-60) Ncm, hand-tight |
Note, Side 2 |
Do not connect or disconnect under load. |
UL-File |
E315587 |
---|---|
UL |
Yes |
VDE |
Yes |
RoHS Compliant |
Yes |
---|
Protection Degree / IP Rating Note |
Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |
---|---|
Note Derating |
Notice derating |
Item # | Item Description | Cable Length |
---|---|---|
600007145 | RST 4-RKT 4-771/0.3M | 0.3 m |
600007146 | RST 4-RKT 4-771/0.5M | 0.5 m |
600007147 | RST 4-RKT 4-771/0.6M | 0.6 m |
600007148 | RST 4-RKT 4-771/1.5M | 1.5 m |
600007149 | RST 4-RKT 4-771/10M | 10 m |
600007150 | RST 4-RKT 4-771/1M | 1 m |
600007151 | RST 4-RKT 4-771/2M | 2 m |
600007152 | RST 4-RKT 4-771/3M | 3 m |
600007153 | RST 4-RKT 4-771/4M | 4 m |
600007154 | RST 4-RKT 4-771/5M | 5 m |
600007155 | RST 4-RKT 4-771/6M | 6 m |
600007156 | RST 4-RKT 4-771/8M | 8 m |