Sensor / Actuator Connector: M12 Standard, Cordset, Single ended, Straight Male, 5-pole; with Grey PVC 22 AWG cable
Regions Available: Americas
Product Family |
Sensor / Actuator Connector |
---|---|
Product Sub Family |
M12 Standard |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Number of Pins |
5 |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Coupling Screw |
Rated Voltage |
60 V |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
4 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-101 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuSn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
Orange |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Molded Body Color |
Grey Transluscent |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn, Nickel-plated, External thread |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|
Cable Number |
647 |
---|---|
Conductor Size |
22 AWG |
Number of Wires |
5 |
Minimal Bending Radius (Fixed Inst) |
˃ 7 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 1 M |
Conductor material |
Cu [Bare Copper] |
Cable Jacket Material |
PVC |
Cable Jacket Color |
Grey |
Cable Diameter D |
Ø 5.38 mm |
Wire Insulation Material |
PVC-SR |
Insulated Wire Diameter |
Ø 1.25 mm |
Ambient Temperature (Fixed Installation) |
- 40 to 105°C |
Ambient Temperature (Flex Installation) |
- 15 to 105°C |
Ambient Temperature (Drag Chain Inst) |
- 15 to 105°C |
UL Cable Type |
AWM 2661, C(RU) AWM I/II A/B |
Flammability Class (Cable Jacket) |
UL VW-1, FT1 |
Cable Characteristics |
Mechanical Resistances, Abrasion, Impact, Weathering; Chemical Resistances to Oils, Acids, Alkalis |
UL-File |
E315587 |
---|---|
UL |
Yes |
VDE |
Yes |
RoHS Compliant |
Yes |
---|
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |