GAN - Molded Female Cordset, Form A, Contacts: 2, with Suppressor Diode (TVS) and YE LED, 24 V | 10 A, IP67; PVC Grey, 2x0.75mm² (18AWG); cURus 2238
Regions Available: Global
Availability |
Active |
---|
Pin 1 | Pin 2 |
---|---|
brown | blue |
Product Family |
Valve Connectors |
---|---|
Product Sub Family |
GAN - cURus 2238 |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Female |
Connector Design |
Angled |
Number of Pins |
2 |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Central Screw |
Rated Voltage |
24 V |
Rated Impulse Voltage |
4.0 kV (PCBA 2.0 kV) |
Operating Voltage |
24 V AC/DC |
Rated Current* |
10 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 50 |
Ambient Temperature (Operation)* |
'-25 °C - +85 °C [Extended Temperature -40 °C - +105 °C with additional gasket accessory, 934887001] |
Protection Degree / IP Rating** |
IP65, IP67* |
Design Standard |
DIN EN 175301-803-A, ISO 4400 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Sn |
Contact Bearer Material |
PA GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Molded Body Material |
TPE |
Molded Body Color |
Grey translucent |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
Steel, Philips combi slot |
Gasket Material |
Molded Integrated Gasket |
Protection Circuitry |
Suppressor diode (TVS) with yellow LED |
---|---|
Function Indicator |
Yellow LED |
Protective Circuit |
Suppressor diode (TVS) |
Fastening Torque (Attachment) |
(50-60) Ncm |
Accessories to Order Separately |
934887001 - GAN EPDM gasket and holding clip |
Cable Number |
618 |
---|---|
Conductor Size |
0.75 mm² |
Number of Wires |
2 |
Minimal Bending Radius (Fixed Inst) |
˃ 4 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 7.5 x D |
Conductor material |
Cu |
Cable Jacket Material |
PVC |
Cable Jacket Color |
grey RAL 7001 |
Cable Diameter D |
ø 5.50 ± 0.20 mm |
Wire Insulation Material |
PVC |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 90 °C |
Ambient Temperature (Flex Installation) |
- 5 °C - + 90 °C |
UL Cable Type |
AWM: 2654 |
Flammability Class (Cable Jacket) |
IEC 60332-1, DIN VDE 0472 Teil 904 test method B, FT1 |
Cable Characteristics |
Exclusion of dangerous materials acc. : 2000/53/EG, 2011/65/EU, 2003/11/EG, 1907/2006/EG |
UL-File |
E315587 |
---|---|
UL |
UL 2238; cURus |
VDE |
yes |
RoHS Compliant |
yes |
---|
Halogenfree |
no |
---|---|
Oil Resistance |
VDE 0250 and 0472 |
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
*IP Rating test performed by Belden with Belden Connectors only |
Note |
1. Do not connect or disconnect under load. 2. Extended temperature range of -40°C performed by Belden in mated condition using EPDM gasket accessory. |
Item # | Item Description | Cable Length |
---|---|---|
7308 | GAN20LU-S24-6180300-1UC | 3 m |
7309 | GAN20LU-S24-6180500-1UC | 5 m |
7311 | GAN20LU-S24-6181000-1UB | 10 m |
7304 | GAN20LU-S24-6180100-1UD | 1 m |
7306 | GAN20LU-S24-6180250-1UC | 2.5 m |
7310 | GAN20LU-S24-6180700-1UB | 7 m |