DIN Valve Connector, Form A, Field Attachable, 2+Ground, PG11, Translucent Housing, with Bridge Rectifer, LED, and Protective Circuit, 24 V
Regions Available: Global
Product Family |
Valve Connectors |
---|---|
Product Sub Family |
GDM Legacy |
Connector Type |
Field Attachable |
Type of Contact / Gender |
Female |
Connector Design |
Angled |
Number of Pins |
2+PE (PE across cable outlet) |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Central Screw |
Rated Voltage |
24 V |
Rated Impulse Voltage |
4.0 kV (PCBA 2.0 kV) |
Rated Current* |
1 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 50 |
Cable Gland |
PG11 |
Conductor Cross Section |
0.25 - 1.5 mm² |
Suitable Cables |
Ø 6 - 9 mm |
Ambient Temperature (Operation)* |
-40 °C - +80 °C |
Protection Degree / IP Rating** |
IP65 |
Design Standard |
DIN EN 175301-803-A, ISO 4400 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Sn |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 HB |
Housing Color |
Translucent |
Flammability Class (Housing) |
UL 94 HB |
Cable Gland Material |
PA GF |
Cable Gland Gasket |
NBR |
Cable Gland Color |
Black |
Attachment Material |
Steel, Philips combi slot |
Gasket Material |
Sold separately |
Function Indicator |
Red LED |
---|---|
Protective Circuit |
Varistor |
Fastening Torque (Contact Screw) |
(40-50) Ncm for conductor size 0.25 - 1.5 mm²; (30-40) Ncm for conductor size 0.34 mm²; (25-30) Ncm for conductor size 0.25 mm² |
Fastening Torque (Cable Gland) |
(250-375) Ncm |
Fastening Torque (Attachment) |
(50-60) Ncm |
VDE |
Yes |
---|---|
SEV |
Yes |
RoHS Compliant |
Yes |
---|
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Item # | Item Description | Central Screw | Gasket | Packaging |
---|---|---|---|---|
932446002 | GDML 2011 GB 1 LED 24 black | 1- Steel Screw, Combi Head | 0 - Sold Separately | D - Collect packaging 50 pieces, assembled |