VAD - Molded Female Cordset, Form A, Contacts: 2+2PE, with Varistor (MOV) and YE LED, 24 V | 4 A, IP67; PUR Black, 3x0.50mm² (20AWG)
Regions Available: Global
Life Cycle |
Active - Product is available |
---|---|
Availability |
Not recommended for new designs |
Product Family |
Valve Connectors |
---|---|
Product Sub Family |
VAD |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Female |
Connector Design |
Angled |
Number of Pins |
2+2PE |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Central Screw |
Rated Voltage |
24 V AC/DC |
Rated Impulse Voltage |
4.0 kV |
Operating Voltage |
24 V AC/DC |
Rated Current* |
4 A |
Contact Resistance |
≤ 5 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
max. 50 |
Ambient Temperature (Operation)* |
-25°C to +80°C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
DIN EN 175301-803-A |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Ni,Sn |
Contact Bearer Material |
PBT |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Molded Body Material |
TPU |
Molded Body Color |
Transluscent |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
Steel, Philips combi slot |
Gasket Material |
Molded Integrated Gasket |
Function Indicator |
Yellow LED |
---|---|
Protective Circuit |
Varistor (MOV) |
Fastening Torque (Attachment) |
(50-60) Ncm |
Cable Number |
226 |
---|---|
Conductor Size |
0.5 mm² |
Number of Wires |
3 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 5 M |
Cycles (Torsion) |
˃ 5 M @ ± 360 °/1 m |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
black |
Cable Diameter D |
ø 4.6 ± 0.2 mm |
Wire Insulation Material |
PP |
Insulated Wire Diameter |
ø 1.50 mm |
Ambient Temperature (Fixed Installation) |
- 50 °C - + 105 °C (UL: + 80 °C) |
Ambient Temperature (Flex Installation) |
- 25 °C - + 105 °C (UL: + 80 °C) |
UL Cable Type |
AWM: 20549 |
Flammability Class (Cable Jacket) |
DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2 |
Cable Characteristics |
Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility; Free of lacquer wetting disturbing substances |
RoHS Compliant |
yes |
---|
Halogenfree |
no |
---|---|
Oil Resistance |
Good chemical and oil resistance |
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
*IP Rating test performed by Belden with Belden Connectors only |
Item # | Item Description | Cable Length | Replaced By |
---|---|---|---|
2356 | VAD 1A-1-3-226/1,5 M | 1.5 m | Name: GAN22LU-V24-2260150-1UD |
12135 | VAD 1A-1-3-226/10 M | 10 m | ID: 934889051 Name: GAN22LU-V24-2261000-1UB |
12136 | VAD 1A-1-3-226/2 M | 2 m | ID: 934889048 Name: GAN22LU-V24-2260200-1UC |
12137 | VAD 1A-1-3-226/3 M | 3 m | ID: 934889049 Name: GAN22LU-V24-2260300-1UC |
12138 | VAD 1A-1-3-226/5 M | 5 m | ID: 934889050 Name: GAN22LU-V24-2260500-1UC |
16038 | VAD 1A-1-3-226/15 M | 15 m | ID: 934889052 Name: GAN22LU-V24-2261500-1UB |
43836 | VAD 1A-1-3-226/1 M | 1 m | Name: GAN22LU-V24-2260100-1UD |
45538 | VAD 1A-1-3-226/20 M | 20 m | ID: 934889053 Name: GAN22LU-V24-2262000-1UA |
49867 | VAD 1A-1-3-226/0,6 M | 0.6 m | ID: 934889047 Name: GAN22LU-V24-2260060-1UD |
68205 | VAD 1A-1-3-226/25 M | 25 m | ID: 934889054 Name: GAN22LU-V24-2262500-1UA |
20451 | VAD 1A-1-3-226/0,68 M | 0.68 m | Name: GAN22LU-V24-2260068-1UD |
27843 | VAD 1A-1-3-226/7 M | 7 m | Name: GAN22LU-V24-2260700 |
884 | VAD 1A-1-3-226/30 M | 30 m | Name: GAN22LU-V24-2263000 |