GUXTCA04
Universal tight buffered OFC: GLASS YARNS (impr. rodent protection) LSZH jacket 4f SM OS2 G.652.D & G.657.A1. CPR Cca.
Universal (Indoor/Outdoor) tight buffered optical fiber cable with glass yarns as strength member and improved rodent protection with Low Smoke Zero Halogen outer jacket. 4 fibers SM OS2 G.652.D & G.657.A1. CPR Euroclass Cca.
Specifications
Product Overview
Construction
Fiber Cable Construction
Buffer Specification
Physical Specifications
Jacket Specifications
Outer Jacket Specifications
Outer Jacket
Optical Characteristics
Mechanical Characteristics
Mechanical Tests
Temperature Range
Product Material
Standards
History
Resources
Brochures and Guides