ASB 4/LED 5-4-328

ASB with FIXCON connector; 4 ports; LED

...
ASB with FIXCON connector; 4 ports; LED

Regions Available: Global
Get Product Alerts

Specifications

Product Sub Family

Classic

I/O Connection

M12, 5/4-poles, A-coded

Number of Ports

4

I/O Wiring Configuration

single I/O per port

Control Cable Interface

Open End

General Data

Housing Material

Plastic, TPU

Housing Color

Orange / Black (ESD variant)

Protection Degree / IP Rating**

IP67

Potted

Yes

Dimensions (W x H x D)

54 mm x 30,3 mm x 82 mm

Ambient Temperature (Operation)*

-15 °C to 80 °C

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Contact Base Material

CuZn

Contact Bearer Material

PA

O-Ring Material

FKM

Fastening Torque (I/O Connection)

M12: 0,5 Nm

Power Supply

Status Indicator (System Supply)

LED green

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Digital Input Channels

Input Wiring

2-, 3-, 4-wire

Sensor Type

PNP

Digital Output Channels

Output Wiring

2-, 3-wire

Galvanically Isolated

No

Port Channels

Current per Connector

max. 1,5 A

Current per Module

max. 1,5 A

Status Indicator (Port)

Status Indicator (Port)

Safety & Environmental Compliance

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

Approvals

UL

cULus Listed, UL 508

UL-File

E104696

CSA

Yes, via UL

Notes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.66 Revision Date: 03-04-2023

Part Numbers
Item # Item Description Cable Length
60644 ASB 4/LED 5-4-328/5 M 5 m
69997 ASB 4/LED 5-4-328/5 M ESD 5 m
60643 ASB 4/LED 5-4-328/10 M 10 m
69998 ASB 4/LED 5-4-328/10 M ESD 10 m
60619 ASB 4/LED 5-4-328/15 M 15 m
60621 ASB 4/LED 5-4-328/20 M 20 m
60622 ASB 4/LED 5-4-328/25 M 25 m