...

Industrial Cat 6A

Designed with higher bandwidth, a wider frequency range, more PoE and environmental protection, the DataTuff Cat 6A cable support fast and reliable data transmission. Performance is guaranteed in a variety of installation conditions for up to 10 years - even in settings typically exposed to EMI noise, oil, UV light and extreme temperatures. The compact High Flex variant is also tested to withstand up to 35 million flex cycles and 3 million torsion cycles.

Features & Benefits

  • Optimal Network Performance: Experience faster, high-volume data transfer through greater bandwidth and more power over Ethernet (PoE)
  • Long-Term Reliability: Constructed with Belden’s unique bonded twisted pair technology for durability, noise immunity and installable performance
  • Industrialized Designs: Ruggedized, industrial-grade solution that withstands hazards, such as oil, UV and EMI noise interference
  • Best-in-Class Flexibility: High Flex option is ideal for tight spaces and motion-intensive applications
Technical Details
Datatuff cat 6a
Shielding Conductor Rating Product Detail
Unshielded UTP SolidOil and Sun Res, Riser Rated (CMR), 23AWGIEA001
Extreme Temp, Oil and Sun Res, Plenum Rated (CMP), 23AWGIEA003
Foil Shielded F/UTPOil and Sun Res, Riser Rated (CMR), 600V AWM, 23AWGIEA002
Braided and Foil Shielded High Flex, Oil Res II, Sun Res, CMR, CMX-Outdoor, 600V AWM, 24AWGIEA004
Stranded High Flex, Oil Res II, Sun Res, CMR, CMX-Outdoor, 600V AWM, 26AWGIEA005
Foil Shielded - F/UTPSolidDataTuff Cat6A, Oil/Sun Res PVC Jkt, PLTC, CMR/CMX Outdoor, 600V AWM, Bonded PairIEA006
Braided & Foil Shielded, SF/UTPSolidDataTuff Cat6A, Oil/Sun Res PVC Jkt, PLTC, CMR/CMX Outdoor, 600V AWM, Bonded PairIEA007