...

Hirschmann MACH 4000 Layer 2 and Layer 3 Backbone Switches

MACH 4000 Switches are designed for the special requirements of industrial automation. They meet relevant industry standards, provide very high operational reliability even under extreme conditions, and bring long-term reliability and flexibility. Power can be supplied by an AC or DC power unit or supplied redundantly via a power unit chassis with up to three hot-swappable plug-in power units.

Features & Benefits

  • Customizable Switches: Select from various media modules (RJ45 ports, PoE ports and Fast-Ethernet SFP ports)
  • Fast Data Transmission: Transfer large quantities of data faster without compromising availability or performance
  • Industrialized Design: Experience full power with a product designed to withstand harsh industrial environments
Technical Details
Port Type and QuantityOperating Functionality Product Detail
48GELayer 2P ClassicMACH4002-48G-L2P
Layer 3E ClassicMACH4002-48G-L3E
Layer 3P ClassicMACH4002-48G-L3P
24GELayer 2P ClassicMACH4002-24G-L2P
Layer 3E ClassicMACH4002-24G-L3E
Layer 3P ClassicMACH4002-24G-L3P
Sort by:
Filter Type Results
Reset all
Search Products By Word or Phrase