PROVIZE Explorer

Save Time with Efficient Device Commissioning

...
PROVIZE Explorer simplifies device commissioning. The software detects devices that have not yet been commissioned and supports configuration of management IP addresses and credentials. - Access Hirschmann interface without installing Java libraries on user’s PCs; Simplify initial configuration of IP addresses and credentials via easy-to-use software; Enhance security by verifying device security certificates and enabling the configuration of
Get Product Alerts

Specifications
Product description

License

Free Version

Configuration features

Configuration functions

Basic Comissioning

Software

Operating system

Windows 10 (64-Bit) Windows 11 (64-Bit)

Browser

Windows Application

Hardware

Processor

x86 compatible 64 bit CPU with 4 cores

Hard disk space

1GB free

RAM

16 GB

Network

Ethernet network with TCP/IP protocol stack. Supports IPv4 and IPv6.

SCADA /Process visualisation

Supported protocols

HTTPS, HiDiscovery v2

Language Support

Menus and dialogs

English German

Scope of delivery and accessories

Modules and components

Discovery and commissioning

Scope of delivery

Software download + Access to functionality under licensing model

Further Instructions

Certificates

https://www.doc.hirschmann.com/certificates.html

Software Download

https://hirschmann-support.belden.com/en-US/downloads

History

Update and Revision

Revision Number: 0.52 Revision Date: 11-20-2024