OWL 3G

LTE Ethernet Gateway, Europe, VPN, GPS, Dual SIM, MicroSD

...
Industry 4.0 and Industrial IoT Cellular Router and Gateway. Optimized for 3G applications with edge pre-computing. VPN and openly programmable and extendable Linux.
Life Cycle Status: Limited Availability/Passive
Replaced By:
Get Product Alerts

Specifications
Product description

Type

OWL 3G-S20TT9999209SDAHHXX.X.XX

Name

OWL 3G

Description

Industry 4.0 and Instustrial IoT Cellular Router and Gateway. Optimized for 3G applications with edge pre-computing. VPN and open extendable Linux.

Port type and quantity

2x Ethernet, 1x Antenna, 1x Diversity, 2x SIM, 1x Power

Country certification

Europe (Austria, Belgium, Bulgaria, Croatia, Cyprus, Czech, Denmark, Estonia, Finland, France, Germany, Great Britain, Greece, Hungary, Ireland, Italy, Latvia, Lituania, Luxembourg, Malta, Netherland, Poland, Portugal, Romania, Sweden, Slowakia, Slowenia, Spain), Iceland, Liechtenstein, Norway, Switzerland, Turkey

Product Life Cycle

Life Cycle

Limited Availability/Passive - the product is entering End of Life

Availability

Limited

Last Order Date

2020-11-12

More Interfaces

SIM Cards

2x 2FF (3V, 1.8V), only one active at a time, can be configured independently, automatic switch on connection failure

Ethernet

2x Ethernet: 10/100 Mbit/s (RJ45)

Power Supply

Via 2-pin terminal block 3.5mm (included)

Radio technology

Antenna connector

2 x SMA Female (Cellular, Diversity)

Frequency band

GSM/GPRS/EDGE (2G): 850/900/1800/1900 MHz, UMTS/HSDPA/HSUPA/HSPA+ (3G): 800/850/900/1900/2100 MHz

Transmission rate

HSPA+: 14,4 Mbps Download, 5,76 Mbps Upload

Power requirements

Current consumption

Reception: 2.3 W, GPRS: 3.5 W, UMTS: 5.5 W

Operating Voltage

12 V DC to 24 V DC

Redundancy functions

Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing), PPPoE bridge mode

Diagnostics features

Monitoring

Syslog (UDP) , SNMPv1/2c/3

Security features

Authentication

User Management (local, RADIUS, TACACS+, mixed)

Stateful inspection firewall

Static Firewall IPv4/IPv6 with Incoming and Forwarding Ruleset, DoS protection

Service

Other services

DHCP Server (IPv4/IPv6, dynamic and static leases, IPv6 Prefix Delegation, DNS proxy) , DynDNS client , PPPoE , FTP server , E-Mail via SMTP , SMS (notifications and commands) , Telnet server

Software

Operating system

Custom embedded Linux with Busybox Shell

VPN

OpenVPN, IPSec, GRE, L2TP, PPTP

Switching

VLAN (via Scripting), tunneled VLANs (via Scripting) , IGMP

Management

HTML5, SSH, SNMPv1/2c/3, Automatic configuration and firmware fetch from a web- or ftpserver, backup and restore with drag & drop

Diagnostics

One click support report package, System log, Linux kernel log, reboot log, signal strength history (60 days), SSH linux shell, Signal strength LED indicators

Configuration

Simple to edit text file configuration, HTTP, HTTPs, SMS, SSH, Telnet, 4 Configuration Profiles, automatic via web/ftp, SNMPv1/2c/3

Security

HTTPs, SSH, Authentication with RADIUS or TACACS+, activate cellular interface with SMS, Ethernet 802.1X (EAP-PEAP/MsCHAPv2 or EAP-TLS)

Time synchronisation

SNTP Client, SNTP Server

Routing

Static unicast routing, Multinetting, IP masquerading, Port forwarding, Multiple routes with priority and load sharing, 1:1 NAT

Dynamic routing

Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing)

Ambient conditions

MTBF (MIL-HDBK 217F: Gb 25 ºC)

67.2 Years

Operating temperature

-40-+70 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

0-95 %

Dimensions (WxHxD)

42x114x81 mm

Weight

280 g

Housing

Metal

Mounting

DIN Rail

Protection class

IP30

Approvals

Safety of industrial control equipment

EN 60950-1

Safety of information technology equipment

EN 60950-1

Environmental

EN 61000-6-2, EN 301 489, EN 61131 for use in automation environment

Radio

EN 301 511, EN 300 440-2, EN 301 908(-1,-2,-13)

Reliability

Guarantee

60 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Accessories

942042105 Indoor LTE Antenna , 942117001 50Ohm terminator for cellular antenna , 943662015 Rail Power Supply

Scope of delivery

Device, DIN rail clip, power connector

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Software Download

https://hirschmann-support.belden.com/en-US/downloads

History

Update and Revision

Revision Number: 0.145 Revision Date: 07-03-2024

Part Numbers
Item # Type
942145001 OWL 3G-S20TT9999209SDAHH01.0.