OWL LPWAN

LTE Cat. M1/NBIoT Ethernet Gateway, USA, Canada, VPN, Dual SIM, Serial, IO

...
Industry 4.0 and Industrial IoT Cellular Router and Gateway. Optimized for 4G Low Power WAN applications (LTE Cat. M1 and NBIoT) with edge pre-computing. VPN and openly programmable and extendable Linux.
Get Product Alerts

Specifications
Product description

Type

OWL-L05.01-W00.00-F01-U01-A01-VXX.X.XX

Name

OWL LPWAN

Description

Industry 4.0 and Instustrial IoT Cellular Router and Gateway. Optimized for LTE-M distributed applications with edge pre-computing. VPN and open extendable Linux.

Port type and quantity

2x Ethernet, 1x Antenna, 2x SIM, 1x Power, 2x I/O, 2x Serial

Serial

On 10-pin panel socket (connector included): RS485, RS232 , Serial2TCP , Serial2UDP

Country certification

USA, Canada, (Europe on request)

Processor

ARMv7

Hard disk space

Flash memory (512MB User data storage, 830MB User module storage)

RAM

512MB

Product Life Cycle

Availability

Available

Discontinuation Announcement Date

2023-12-12

Last Order Date

2024-06-01

Last Delivery Date

2024-10-01

Last Service Date

2029-12-01

More Interfaces

SIM Cards

2x 2FF (3V, 1.8V), only one active at a time, can be configured independently, automatic switch on connection failure

Ethernet

2x Ethernet: 10/100 Mbit/s (RJ45)

Power Supply

Via 2-pin terminal block 3.5mm (included)

Signaling contact

On 10-pin panel socket (connector included): Digital Input, Digital Output

Radio technology

Antenna connector

1 x SMA Female (Cellular)

Frequency band

GPRS/EDGE (2G): 850/900/1800/1900 MHz, LTE 4G Cat. M1 and NBIoT: 700(Bands 12,13,28) / 800(Band 20) / 850(Bands 5,18,19,26) / 900(Band 8) / 1700(Band 4) / 1800(Band 3) / 1900(Bands 2,39) / 2100(Band 1) MHz

Transmission rate

LTE Category M1: 375 Kbps Upload and Download

Power requirements

Current consumption

Idle 2.5 W, Average 4 W, Maximum 11 W

Operating Voltage

9 V DC to 36 V DC

Redundancy functions

Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing), PPPoE bridge mode

Diagnostics features

Monitoring

Syslog (UDP) , SNMPv1/2c/3

Security features

Authentication

User Management (local, RADIUS, TACACS+, mixed)

Stateful inspection firewall

Static Firewall IPv4/IPv6 with Incoming and Forwarding Ruleset, DoS protection

Service

Other services

DHCP Server (IPv4/IPv6, dynamic and static leases, IPv6 Prefix Delegation, DNS proxy) , DynDNS client , PPPoE , FTP server , E-Mail via SMTP , SMS (notifications and commands) , Telnet server

Software

Operating system

Custom embedded Linux with Busybox Shell

VPN

OpenVPN, IPSec, GRE, L2TP, PPTP

Switching

VLAN (via Scripting), tunneled VLANs (via Scripting) , IGMP

Management

HTML5, SSH, SNMPv1/2c/3, Automatic configuration and firmware fetch from a web- or ftpserver, backup and restore with drag & drop

Diagnostics

One click support report package, System log, Linux kernel log, reboot log, signal strength history (60 days), SSH linux shell, Signal strength LED indicators

Configuration

Simple to edit text file configuration, HTTP, HTTPs, SMS, SSH, Telnet, 4 Configuration Profiles, automatic via web/ftp, SNMPv1/2c/3

Security

HTTPs, SSH, Authentication with RADIUS or TACACS+, activate cellular interface with SMS, Ethernet 802.1X (EAP-PEAP/MsCHAPv2 or EAP-TLS)

Time synchronisation

SNTP Client, SNTP Server , Battery for RTC (CR1225)

Routing

Static unicast routing, Multinetting, IP masquerading, Port forwarding, Multiple routes with priority and load sharing, 1:1 NAT

Dynamic routing

Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing)

Ambient conditions

MTBF (MIL-HDBK-217F-2, parts count)

53.3 Years

Operating temperature

-40-+65 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

0-95 %

Dimensions (WxHxD)

145x32x105 mm

Housing

Metal

Mounting

DIN Rail and Wall mounting

Protection class

IP30

Approvals

Safety of industrial control equipment

EN 60950-1

Transportation

EN 45545-1 (fire) , EN 45545-2 HL1/HL2/HL3

Radio

PTCRB, AT&T, Verizon, FCC CFR-47:2017 Part 15 Subpart B Class A, FCC CFR-47:2016 Part 22 Subpart H, FCC CFR-47:2016 Part 24 Subpart E

Reliability

Guarantee

60 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Modules and components

User modules as separate download: Lua, Python, NodeRED

Accessories

942042105 Indoor LTE Antenna , 943662015 Rail Power Supply

Scope of delivery

Device, DIN rail clip, wall mount wings, 2-pin power connector, 10-pin connector for I/O and RS232/RS485

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Software Download

https://hirschmann-support.belden.com/en-US/downloads

History

Update and Revision

Revision Number: 0.89 Revision Date: 03-20-2024

Part Numbers
Item # Type
942286001 OWL LPWAN