OWL LTE

LTE Ethernet Gateway, Europe, VPN, GPS, Dual SIM, Serial, IO, USB, MicroSD, Vehicles (E-Mark)

...
Industry 4.0 and Industrial IoT Cellular Router and Gateway. Optimized for 4G applications with edge pre-computing. GPS, VPN and openly programmable and extendable Linux. Rugged and approved for vehicles.
Life Cycle Status: Limited Availability/Passive
Get Product Alerts

Specifications
Product description

Type

OWL LTE-S20TTA12121GTDAHHXX.X.XX

Name

OWL LTE

Description

Industry 4.0 and Instustrial IoT Cellular Router and Gateway. Optimized for 4G applications with edge pre-computing. GPS, VPN and open extendable Linux.

Port type and quantity

2x Ethernet, 2x Antenna, 1x GPS, 2x SIM, 1x Power, 3x I/O, 1x USB, 1x Serial, 1x MicroSD

Serial

5-pin terminal block (connector included): RS232 , Serial2TCP , Serial2UDP

Country certification

Europe (Austria, Belgium, Bulgaria, Croatia, Cyprus, Czech, Denmark, Estonia, Finland, France, Germany, Great Britain, Greece, Hungary, Ireland, Italy, Latvia, Lituania, Luxembourg, Malta, Netherland, Poland, Portugal, Romania, Sweden, Slowakia, Slowenia, Spain), Iceland, Liechtenstein, Norway, Switzerland, Turkey , Singapore

Hard disk space

Can be extended with MicroSD (up to 64GB)

Product Life Cycle

Life Cycle

Limited Availability/Passive - the product is entering End of Life

Availability

Limited

Last Order Date

2020-11-12

More Interfaces

USB interface

USB Type A socket

SIM Cards

2x 2FF (3V, 1.8V), only one active at a time, can be configured independently, automatic switch on connection failure

Ethernet

2x Ethernet: 10/100 Mbit/s (RJ45), PoE on both Ports

Power Supply

2-pin panel socket (self-assembly connector included)

Signaling contact

6-pin panel socket (connector included): 2x Digital Input, 1x Digital Output

Radio technology

Antenna connector

3 x SMA Female (Cellular, Diversity, GPS)

Frequency band

GPRS/EDGE (2G): 900/1800/1900 MHz, UMTS/HSPA+ (3G): 900/2100 MHz, LTE (4G): 800/900/1800/2100/2600 MHz

Transmission rate

LTE Category 3: 100 Mbps Download, 50 Mbps Upload

Additional radio features

GNSS (GPS, GLONASS)

Power requirements

Current consumption

Idle 2.5 W, Average 4 W, Maximum 11 W

Operating Voltage

12 V DC to 48 V DC, PoE PD Category 4

Power consumption

8 W

Redundancy functions

Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing), PPPoE bridge mode

Diagnostics features

Monitoring

Syslog (UDP) , SNMPv1/2c/3

Security features

Authentication

User Management (local, RADIUS, TACACS+, mixed)

Stateful inspection firewall

Static Firewall IPv4/IPv6 with Incoming and Forwarding Ruleset, DoS protection

Service

Other services

DHCP Server (IPv4/IPv6, dynamic and static leases, IPv6 Prefix Delegation, DNS proxy) , DynDNS client , PPPoE , FTP server , E-Mail via SMTP , SMS (notifications and commands) , Telnet server

Software

Operating system

Custom embedded Linux with Busybox Shell

VPN

OpenVPN, IPSec, GRE, L2TP, PPTP

Switching

VLAN (via Scripting), tunneled VLANs (via Scripting) , IGMP

Management

HTML5, SSH, SNMPv1/2c/3, Automatic configuration and firmware fetch from a web- or ftpserver, backup and restore with drag & drop

Diagnostics

One click support report package, System log, Linux kernel log, reboot log, signal strength history (60 days), SSH linux shell, Signal strength LED indicators

Configuration

Simple to edit text file configuration, HTTP, HTTPs, SMS, SSH, Telnet, 4 Configuration Profiles, automatic via web/ftp, SNMPv1/2c/3

Security

HTTPs, SSH, Authentication with RADIUS or TACACS+, activate cellular interface with SMS, Ethernet 802.1X (EAP-PEAP/MsCHAPv2 or EAP-TLS)

Time synchronisation

SNTP Client, SNTP Server

Routing

Static unicast routing, Multinetting, IP masquerading, Port forwarding, Multiple routes with priority and load sharing, 1:1 NAT

Dynamic routing

Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing)

Ambient conditions

MTBF (MIL-HDBK 217F: Gb 25 ºC)

44 Years

Operating temperature

-40-+70 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

0-95 %

Dimensions (WxHxD)

56x122x97 mm

Weight

855 g

Housing

Metal

Mounting

DIN Rail

Protection class

IP30

Approvals

Safety of industrial control equipment

EN 60950-1

Safety of information technology equipment

EN 60950-1

Transportation

E8 (vehicles)

Radio

EN 301 511, EN 301 489(-1,-7,-24), EN 301 908(-1,-2,-13)

Reliability

Guarantee

60 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Modules and components

User modules pre-installed: GPS, User modules as separate download: Lua, Python

Accessories

942042105 Indoor LTE Antenna , 942042108 Indoor GPS antenna , 942117001 50Ohm terminator for cellular antenna , 943662015 Rail Power Supply

Scope of delivery

Device, DIN rail clip, power connector, 6-pin I/O connector, 5-pin terminal block for RS232

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Software Download

https://hirschmann-support.belden.com/en-US/downloads

History

Update and Revision

Revision Number: 0.144 Revision Date: 07-03-2024

Part Numbers
Item # Type
942146001 OWL LTE-S20TTA12121GTDAHHxx.x.xx