OWL LTE M12

LTE Ethernet Gateway, Europe, M12, VPN, GPS, Dual SIM, Serial, IO, USB, MicroSD, Transportation (EN50155)

...
Transportation EN50155 Cellular Router and Gateway. Optimized for 4G applications with edge pre-computing. VPN and openly programmable and extendable Linux. VRRP for router redundancy. Dead reckoning for GPS even inside tunnels.
Life Cycle Status: Limited Availability/Passive
Get Product Alerts

Specifications
Product description

Type

OWL LTE M12-S20T5A12221GTDBHHXX.X.XX

Name

OWL LTE M12

Description

Transportation EN50155 Cellular Router and Gateway. Optimized for distributed 4G applications with edge pre-computing. VPN and open extendable Linux. VRRP for router redundancy. Dead reckoning for GPS even inside tunnels.

Port type and quantity

2x Ethernet, 2x Antenna, 1x GPS, 2x SIM, 1x Power, 4x I/O, 1x USB, 1x Serial, 1x MicroSD

Serial

8-port M12 A-Coded (connector NOT included): RS232 , Serial2TCP , Serial2UDP

Country certification

Europe (Austria, Belgium, Bulgaria, Croatia, Cyprus, Czech, Denmark, Estonia, Finland, France, Germany, Great Britain, Greece, Hungary, Ireland, Italy, Latvia, Lituania, Luxembourg, Malta, Netherland, Poland, Portugal, Romania, Sweden, Slowakia, Slowenia, Spain), Iceland, Liechtenstein, Norway, Switzerland, Turkey

Hard disk space

Can be extended with MicroSD (up to 64GB)

Product Life Cycle

Availability

Limited

Last Order Date

2022-10-31

More Interfaces

USB interface

1 x 5-pin M12 A-coded socket (connector NOT included)

SIM Cards

2x 2FF (3V, 1.8V), only one active at a time, can be configured independently, automatic switch on connection failure

Ethernet

2x Ethernet: 10/100 Mbit/s (M12 D-Coded)

Power Supply

M12 A-coded 5-pin (connector NOT included)

Signaling contact

8-port M12 A-Coded (connector NOT included): 2x Digital Input, 2x Digital Output

Radio technology

Antenna connector

3 x SMA Female (Cellular, Diversity, GPS)

Frequency band

GPRS/EDGE (2G): 900(Band 8) /1800(Band 3) MHz, UMTS/HSPA+ (3G): 900(Band8) /2100(Band 2) MHz, LTE (4G): 800(Band 20) /900(Band 8) /1800(Band 3) /2100(Band 1) /2600(Band 7) MHz

Transmission rate

LTE Category 4: 150 Mbit/s Download, 50 Mbit/s Upload

Additional radio features

GNSS (GPS, GLONASS, Galileo, QZSS), Dead Reckoning

Power requirements

Current consumption

Idle 2.5 W, Average 4 W, Maximum 11 W

Operating Voltage

12 V DC to 36 V DC, PoE PD on request

Power consumption

4 to 11 W

Redundancy functions

Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing), PPPoE bridge mode

Diagnostics features

Monitoring

Syslog (UDP) , SNMPv1/2c/3

Security features

Authentication

User Management (local, RADIUS, TACACS+, mixed)

Stateful inspection firewall

Static Firewall IPv4/IPv6 with Incoming and Forwarding Ruleset, DoS protection

Service

Other services

DHCP Server (IPv4/IPv6, dynamic and static leases, IPv6 Prefix Delegation, DNS proxy) , DynDNS client , PPPoE , FTP server , E-Mail via SMTP , SMS (notifications and commands) , Telnet server

Software

Operating system

Custom embedded Linux with Busybox Shell

VPN

OpenVPN, IPSec, GRE, L2TP, PPTP

Switching

VLAN (via Scripting), tunneled VLANs (via Scripting) , IGMP

Management

HTML5, SSH, SNMPv1/2c/3, Automatic configuration and firmware fetch from a web- or ftpserver, backup and restore with drag & drop

Diagnostics

One click support report package, System log, Linux kernel log, reboot log, signal strength history (60 days), SSH linux shell, Signal strength LED indicators

Configuration

Simple to edit text file configuration, HTTP, HTTPs, SMS, SSH, Telnet, 4 Configuration Profiles, automatic via web/ftp, SNMPv1/2c/3

Security

HTTPs, SSH, Authentication with RADIUS or TACACS+, activate cellular interface with SMS, Ethernet 802.1X (EAP-PEAP/MsCHAPv2 or EAP-TLS)

Time synchronisation

SNTP Client, SNTP Server, GPS

Routing

Static unicast routing, Multinetting, IP masquerading, Port forwarding, Multiple routes with priority and load sharing, 1:1 NAT

Dynamic routing

Dual VRRPv2 (with ping probes), Dual VRRPv3 (with ping probes), multiple routed interfaces (ping monitoring, failover and load balancing)

Ambient conditions

MTBF (MIL-HDBK 217F: Gb 25 ºC)

38 Years

Operating temperature

-40-+70 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

0-95 %

Protective paint on PCB

Yes (conformal coating)

Dimensions (WxHxD)

203x62x127 mm

Weight

960 g

Housing

Metal

Mounting

Wall mounting

Protection class

IP40

Approvals

Safety of industrial control equipment

EN 60950-1

Safety of information technology equipment

EN 60950-1

Environmental

EN 61000-6-2, EN 301 489, EN 61131 for use in automation environment

Transportation

EN 50155 (Onboard), EN 50121-4 (Trackside), EN 45545-2:2013 + A1:2015 HL3 (Fire)

Radio

EN 301 511, EN 301 489(-1,-7,-24), EN 301 908(-1,-2,-13)

Reliability

Guarantee

60 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Modules and components

User modules pre-installed: GPS, User modules as separate download: GPS Dead Reckoning, Lua, Python, NodeRED

Accessories

942042105 Indoor LTE Antenna , 942042108 Indoor GPS antenna , 942087001 Terminal cable M12 to DB9 , 933170100 M12 A-coded connector (Power/USB) , 934637655 Ethernet M12-D to RJ45 (4 meters) , 107521 Single-Ended M12-A (5 meters) for I/O or RS232 , 943662015 Rail Power Supply

Scope of delivery

Device, Wall mount brackets

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Software Download

https://hirschmann-support.belden.com/en-US/downloads

History

Update and Revision

Revision Number: 0.148 Revision Date: 06-25-2024

Part Numbers
Item # Type
942147002 OWL LTE M12-S20T5A12221GTDBHHXX.X.XX