DCX-HINB-KIT01B

DCX Patch Cord Bridge

...
DCX Horizontal In-cabinet Front-to-Back Patch Cord Bridge, Black

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

Optical Distribution Frame, Data Centers, Central Equipment Room

Construction

Weight

0.700 lbs

Height

4.500 in

Width

11.250 in

Depth

10.000 in

Physical Specifications

Max Capacity

576 fibers (1.6mm cables), 289 fibers (1.6mm DX/ZIP cables), 179 fibers (2mm cables)

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Product Material
Materials
Description Material Color
Horizontal In-cabinet Patch Cord Bridge Assembly PC/ABS Black
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Included Parts

Hardware kit, see notes

Related Parts

DCX Frame Module & Patch Panel

Product Notes

Packaging

Packaged in a cardboard box

Notes

Hardware kit contains: Screw for plastic #6-19 (4x), Quick Start Guides (2x). For more information, refer to Quick Start Guide PX106861 (English/French) or visit our web site at http://www.belden.com/dcx

History

Update and Revision

Revision Number: 0.26 Revision Date: 12-12-2022