FC5D12LDFM

FX DCX Splice Cassette, OM5, 12 Ports, LC Duplex With 250μm Ribbon Pigtails

...
FX DCX Splice Cassette, OM5, 12 Ports, LC Duplex With 250μm Ribbon Pigtails, Lime Green Adapters

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

DCX, Data Centers, Central Equipment Room

Construction
Fiber Cable Construction
Fiber Type
OM5

Weight

0.460 lbs

Height

0.500 in

Width

6.830 in

Length

7.200 in

Physical Specifications

Max Capacity

24 Fibers

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static

Temperature Range

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Product Material
Materials
Description Material Color Type
Cassette Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Lime Green LC Duplex w/ Internal Shutters
Adapter Sleeve Zirconia-Ceramic
Fiber Connector Performance
Connector Type Max. Insertion Loss Min. Return Loss
LC Duplex with Shutters 0.15 dB -25 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Included Parts

250μm mass fusion pigtails, splice chip, splice protection sleeve, cable retention rubber: 2mm & 3mm

Related Parts

DCX,Frames Modules & Patch Panels

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision

Revision Number: 0.24 Revision Date: 02-12-2025