FF3D06LDMF1A

FX DCX FRAME OM3 06P MPO12(F)LC_DX TYPE-A ALT AQ_ADP

...
FX DCX FRAME, OM3, 06 PORTS, LC DUPLEX, MPO-12 (FEMALE),TYPE-A ALTERNATE, NON-FLIP, AQUA ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

DCX, Data Centers, Central Equipment Room

Construction
Fiber Cable Construction
Fiber Type
OM3

Weight

0.156 lbs

Height

0.500 in

Width

3.400 in

Depth

6.800 in

Physical Specifications

Max Capacity

12 Fibers

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Product Material
Materials
Description Material Color Type
Adapter Frame Assembly Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Aqua LC Duplex
Adapter Sleeve Zirconia-Ceramic
Fiber Connector Performance
Description Max. Insertion Loss Min. Return Loss
LC- Keyed 0.25 dB -30 dB
MPO-Female 0.35 dB -30 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

DCX Frames, Modules, and Patch Panels

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision

Revision Number: 0.76 Revision Date: 02-12-2025