FF4D06LDMFAA

FX DCX FRAME OM4 06P MPO12(F), LC_DX TYPE-A NON-FLIP AQ_ADP

...
FX DCX FRAME, OM4, 06 PORTS, LC DUPLEX, MPO-12 (FEMALE), TYPE-A, AQUA ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

DCX, Data Centers, Central Equipment Room

Construction
Fiber Cable Construction
Fiber Type
OM4

Weight

0.156

Height

0.500

Width

3.400

Depth

6.800 in

Physical Specifications

Max Capacity

12 Fibers

Inner Jacket

Inner Jacket

Inner Jacket

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Product Material
Materials
Description Material Color Type
Adapter Frame Assembly Polycarbonate Black (Frame), Aqua (Front Block)
Front Connector Body Plastic - UL94V-0 Aqua LC-Keyed
Rear Connector/ Adapter Plastic - UL94V-0 Aqua MPO Female
Fan-Out Routing Plate Polypropylene Black
Fiber Connector Performance
Description Max. Insertion Loss Min. Return Loss
LC- Keyed 0.15 dB -30 dB
MPO-Female 0.20 dB -30 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

DCX Frames, Modules, and Patch Panels

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Notes

For more information, please refer to our web site at http://www.belden.com

History

Update and Revision

Revision Number: 0.6 Revision Date: 02-12-2025