ACX-FCSSXXLD4FXXX

FX ACX Cassette, SM, LC Duplex, MTP-12 (Female) Base-8, Standard IL

ACX-FCSSXXLD4FXXX
FX ACX Cassette, SM, LC Duplex, MTP-12 (Female) Base-8, Standard IL
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

Data Centers, Main Equipment Rooms, Telecommunications Rooms

Construction
Fiber Cable Construction
Fiber Type
OS2
Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-20°C to +60°C

Storage Temperature Range

-20°C to +60°C

Product Material
Materials
Description Material Color Type
Fiber adapter front side Zirconia-Ceramic Erika Violet LC Duplex
Fiber adapter rear side Type A MPO adapter
Cassette Housing SPCC (Powder coated)
Fiber Connector Performance
Description Connector Type Max. Insertion Loss
Front side LC Duplex 0.70 dB
Rear side MPO12(F)
Standards

TIA/EIA Compliance

TIA-568.3-E, TIA/EIA-604-5 (FOCIS-5), TIA/EIA-604-10 (FOCIS-10)

ISO/IEC Compliance

IEC 60793, IEC 60794-1

Related Part Numbers

Related Parts

FX ACX HD Patch Panel Housing (Part Number: ACX-01RM-048P & ACX-04RM-192P).

Product Notes

Notes

IEC Standards - IEC 11801, ITU Recommendation; The “Color” in “Variants” is MTP/MPO adaptor color only. The “Port Count” in “Variants” is LC only.

History

Update and Revision

Revision Number: 0.14 Revision Date: 01-10-2025

Part Numbers
Item # Color Port Count
ACX-FCSS04LD4F4BN Black 4 Port
ACX-FCSS08LD4F4BN Black 8 Port
ACX-FCSS12LD4F4BN Black 12 Port
ACX-FCSS04LD4F Blue 4 Port
ACX-FCSS08LD4F Blue 8 Port
ACX-FCSS12LD4F Blue 12 Port

Related Resources
Product Bulletins and Guides