FC4U064MMF1E

FX Ultra Cassette OM4 06P MPO12(M)/8F 40G, MPO12 (F) ALT EV_ADP

...
FX ULTRA OPTIMIZER CASSETTE, OM4, 06 PORTS, MPO-12 (MALE) 8F 40G, MPO-12 (FEMALE), TYPE-A ALT ERIKA VIOLET ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications

Polarity Identification

Type-A ALT

Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OM4

Weight

0.432 lbs

Height

1.5 in

Width

4.5 in

Length

6.60 in

Physical Specifications

Max Capacity

48 Fibers

Inner Jacket

Inner Jacket

Inner Jacket

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

1 Inch Pullout

Temperature Range

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Product Material
Materials
Description Material Color Type
Rear Connector Body Plastic - UL94V-0 Erika Violet MPO Female
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Erika Violet MPO Male
Cassette Assembly Plastic - UL94V-0 Black
Fiber Connector Performance
Description Total Insertion Loss Total Return Loss
OM4 0.35 dB -25 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Please refer to the label on the back of the cassette for appropriate front port number configuration

History

Update and Revision

Revision Number: 0.19 Revision Date: 02-12-2025