FCSU06LDMF1B

Faceplates and Panels - FX ULTRA CASSETTE

...
FX ULTRA CASSETTE, OS2, 06 PORTS, MPO-12 (FEMALE), LC DUPLEX, TYPE-A ALTERNATE, BLUE ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OS2

Weight

0.657 lbs

Height

1.5 in

Width

4.5 in

Length

6.60 in

Physical Specifications

Max Capacity

12 Fibers, 6 LC Duplex Ports

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Product Material
Materials
Description Material Color Type
Rear Connector Body Plastic - UL94V-0 Green MPO Female
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Blue LC Duplex
Cassette Assembly Plastic - UL94V-0 Black
Fiber Connector Performance
Description Max. Insertion Loss Min. Return Loss
LC Duplex 0.25 dB -55 dB
MPO-Female 0.25 dB -60 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

For more information, please refer to our web site at http://www.belden.com

History

Update and Revision

Revision Number: 0.13 Revision Date: 02-12-2025

Part Numbers
Item # Color Connector Type Polarity Identification
FCSU06LDMF1B Blue LC Duplex Type-A Alternate