FF5D06LDMFAL

Faceplates and Panels - DCX Preterm Adapter Frame

...
FX DCX FRAME, OM5, 06 PORTS, LC DUPLEX, MPO-12 (FEMALE), TYPE-A, LIME GREEN ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

DCX, Data Centers, Central Equipment Room

Construction
Fiber Cable Construction
Fiber Type
OM5

Weight

0.156 lbs

Height

0.500 in

Width

3.400 in

Length

6.800 in

Depth

6.800 in

Physical Specifications

Max Capacity

12Fibers, 6 LC Duplex Ports

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Product Material
Materials
Description Material Color Type
Adapter Frame Assembly Polycarbonate Black (Frame), Lime Green (Front Block)
Front Connector Body Plastic - UL94V-0 Lime Green LC Duplex
Rear Connector/ Adapter Plastic - UL94V-0 Lime Green MPO Female
Fan-Out Routing Plate Polypropylene Black
Fiber Connector Performance
Description Max. Insertion Loss Min. Return Loss
LC Duplex 0.15 dB -30 dB
MPO-Female 0.20 dB -30 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

DCX,Frames Modules & Patch Panels

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Notes

For more information, please refer to our web site at http://www.belden.com

History

Update and Revision

Revision Number: 0.14 Revision Date: 02-12-2025