FX UHD Frame OM4 12P

FiberExpress Ultra HD Frame OM4 12 Ports

FX UHD Frame OM4 12P
FiberExpress Ultra HD Frame OM4 12 Ports
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OM4

Weight

0.25 lbs

Height

1.5 in

Width

4.46 in

Depth

2.2 in

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Product Material
Materials
Description Material Color
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Erika Violet
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Included Parts

Dust Caps

Related Parts

FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

History

Update and Revision

Revision Number: 0.46 Revision Date: 04-08-2022

Part Numbers
Item # Color Connector Type Port Count Fiber Type
FF4H12MP Erika Violet MPO Up/Down 12 Port OM4