TAP Cassette OM4 2P LC-LC

FX UHD TAP Cassette, OM4 Aqua 2 Port 70/30 Split Ratio

...
FX UHD TAP (Traffic Analysis Port) Cassette, OM4 Aqua 2 Port 70/30 Split Ratio Live LC, Live LC TAP LC Duplex
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Weight

0.227 kg

Height

38.1 mm

Width

114.3 mm

Length

230.632 mm

Physical Specifications

Max Capacity

6 Fibers (Output)

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

1 Inch Pullout

Temperature Range

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Product Material
Materials
Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Adapter Body Plastic-UL94V-0 Aqua LC-Duplex
Front Adapter Body Plastic-UL94V-0 Yellow LC-Duplex
Cassette Assembly Plastic-UL94V-0 Black
Standards

MII Order #39 (China RoHS)

Yes

Related Part Numbers

Related Parts

FX UHD & FXU Patch Panels, FX Patch Cords

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision

Revision Number: 0.32 Revision Date: 05-31-2024

Part Numbers
Item #
TC4H02LDLDLD
TC4H02LDLDLD7A