PPRO PP 1U 24P C6+ JACK STP

PPC6SR-PatchPro 24-port STP Cat6+ iPLM Ready Shielded Panel,1U, Packaging including with CAT 6 RJ45 Shielded Modular Jack

PPRO PP 1U 24P C6+ JACK STP
PatchPro 24-port STP Cat6+ iPLM Ready Shielded Panel,1U, Packaging including with CAT 6 RJ45 Shielded Modular Jack

Regions Available: EMEA | Asia Pacific
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6 and 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Physical Characteristics (Overall)

Height

45 mm

Width

483 mm

Depth

113 mm

Port Count

24 Port

Front Connection

Flush

Packaging

Individually packaged in a box.

Connectors
Materials
Description Material Color
Panel Zinc-coated Steel Black
Body of connector Zinc-coated Steel Metal
Construction and Dimensions

Max Capacity

24 connectors

Electrical Characteristics

Dielectric Strength

1,000 V RMS @ 60Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 MOhm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 mOhm

Temperature Range

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Mechanical Characteristics

Footprint/Type

Keystone

Plug /Jack Compatibility

RJ45

Termination Type

Universal T568A/B

Standards

Data Category

Category 6

TIA/EIA Compliance

ISO/IEC 11801-1:2017(Ed.3) ; TIA 568-C.3; EN 50173:2018

Applicable Environmental and Other Programs

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

PatchPro Connectivity, CAT6+ JACK STP, PPRO PC CAT6 STP LSZH, Upgrade RFID kit

History

Update and Revision

Revision Number: 0.36 Revision Date: 11-19-2024

Resources
Catalogs