PPRO PP 1U 48P 10GX JACK UTP

PPC6AUR-D-PatchPro 48-port UTP Cat6A iPLM Ready Unshielded Panel,1U, Packaging including 10GX RJ45 Unshielded Modular Jack

PPRO PP 1U 48P 10GX JACK UTP
PatchPro 48-port UTP Cat6A iPLM Ready Unshielded Panel,1U, 48 pcs REVConnect 10GX UTP jacks included (not pre-loaded)

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Horizontal and building cabling for Intelligent (RFID based) Patching. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Physical Characteristics (Overall)

Height

45 mm

Width

483 mm

Depth

113 mm

Front Connection

Flush

Packaging

Individually packaged in a box.

Connectors
Materials
Description Material Color
Panel Zinc-coated Steel Black
Body of connector Plastic Black
Construction and Dimensions

Max Capacity

48 connectors

Electrical Characteristics

Dielectric Strength

1,000 V RMS @ 60Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 mOhm

Temperature Range

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Mechanical Characteristics

Footprint/Type

Keystone

Plug /Jack Compatibility

RJ45, REVConnect Core

Termination Type

Universal T568A/B

Standards

TIA/EIA Compliance

ISO/IEC 11801-1:2017; TIA 568-C.3

Applicable Environmental and Other Programs

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

PatchPro Connectivity, 10GX JACK UTP PPRO PC 10GX UTP LSZH, Upgrade RFID kit

History

Update and Revision

Revision Number: 0.33 Revision Date: 11-19-2024

Part Numbers
Item # Color
PPC6AUR-D Black

Resources
Catalogs