Product Number: MDVO 6-PORT MULTIMEDIA BOX
6-Port MDVO Multimedia Outlet Box
MDVO 6-Port Multimedia Box is available in many colors.
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Height |
1.5 m |
---|---|
Width |
6.3 |
Depth |
7.4 |
Port Count |
6 Port |
Front Connection |
Flush |
Packaging |
Individually packaged cardboard box |
Weight |
0.7 kg |
Connectors
Materials
Material |
---|
Plastic - UL94V-0 |
Temperature Range
Installation Temperature Range |
-10 to 60°C |
---|---|
Storage Temperature Range |
-40 to 70°C |
Operating Temperature Range |
-10 to 60°C |
Mechanical Characteristics
Footprint/Type |
MDVO |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
c(UL)us Listed |
---|
Related Part Numbers
Related Parts |
Compatible with 10GX, CAT6+ and CAT5E MDVO UTP and fiber Modules |
---|
Product Notes
Included Parts |
Screws, Cable tie, MDVO Blank, Instruction sheet, Bezels for SC Duplex adaptors |
---|---|
Notes |
For proper installation refer to the installation guide PX106468 included with the product or visit our web site at http://www.belden.com |
History
Update and Revision |
Revision Number: 0.177 Revision Date: 03-04-2023 |
---|
Information
Update and Revision |
Revision Number: 0.177 Revision Date: 03-04-2023 |
---|
Part Numbers
Item # | Color | Port Count |
---|---|---|
A0643206 | Almond | 6 Port |
A0643208 | Black | 6 Port |
A0643205 | Grey | 6 Port |
AX102595 | Ivory | 6 Port |