...

Keystone-Style Wallplates

KeyConnect Faceplates are designed for maximum flexibility, durability, aesthetics and manageability. They're compatible with all KeyConnect UTP and Multimedia Modules. To meet specific project requirements, they're available in a variety of styles, colors and port configurations and provide for easy outlet identification.

Features & Benefits

  • Custom Options Available: Special application plates, such as stainless steel or tamper resistant, are available
  • Put Safety First: Fire-retardant plastic with UV stabilizer
  • Easy Identification: Top and bottom labeling windows for outlet identification
  • Secure Outlet: Protect and control access to network connections
  • Water Resistance: Options for the healthcare environment, solution features a wall-mounting gasket and patch cord entry seal
Type Part NumbersPort Count
KeyConnect Single-Gang Faceplates Download 1-port, 2-port, 4-port, 6-port
KeyConnect Double-Gang Faceplates6-port, 12-port
KeyConnect Stainless Steel Single-Gang Faceplates1-port, 2-port, 4-port, 6-port
KeyConnect Stainless Steel Double-Gang Faceplates4-port, 6-port, 12-port
KeyConnect Tamper-Resistant Faceplates 4-port
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase
Resources
Technical Documents