Product Number: 10GX S/FTP LSZH PRE-TERM 6
10GX Copper Pre-Term 6x S/FTP LSZH
10GX Copper Pre-Term 6x S/FTP LSZH
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Horizontal and building cabling. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | No. of Pairs |
---|---|---|
26 | Stranded | 4 |
Total Number of Pairs |
24 |
---|
Insulation
Material |
---|
PE - Polyethylene (Foam) |
Inner Shield
Element | Material |
---|---|
Shielded Pair(s) | Bi-Laminate (Alum+Poly) |
Outer Shield
Material | Coverage [%] |
---|---|
Tinned Copper (TC) | 30% |
Outer Jacket
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.1 mm |
Wiring Scheme |
T568A/B-T568A/B |
---|---|
Packaging |
Individually packaged in a paper based carton with test report inside |
Connectors
Materials
Description | Material |
---|---|
Plug | Polycarbonate |
Boot | LSZH |
Front Connection | Phosphor Bronze with 50u inch Gold over Nickel Plating |
Electrical Characteristics
Dielectric Strength |
2.5 kV DC |
---|---|
Current Rating |
1 A |
Insulation Resistance |
5000 MOhm*km |
Max Contact Resistance |
20 mOhm |
Temperature Range
Installation Temperature Range |
0°C To +50°C |
---|---|
Storage Temperature Range |
-20°C to +60°C |
Operating Temperature Range |
-20°C to +60°C |
Mechanical Characteristics
Min Bend Radius (Overall Cable) |
25 mm |
---|---|
Plug /Jack Compatibility |
RJ45 |
Termination Interface
Connection | Durabilities |
---|---|
Mated Connection | 750 Cycles |
Standards
ISO/IEC Compliance |
ISO/IEC 11801-1 |
---|---|
Data Category |
Category 6A |
TIA/EIA Compliance |
ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A |
Applicable Environmental and Other Programs
Environmental Space |
Indoor Rated (Not Riser or Plenum) |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Related Part Numbers
Related Parts |
10GX Shielded Modular Jacks, 10GX shielded Patch Panels |
---|
History
Update and Revision |
Revision Number: 0.94 Revision Date: 08-12-2024 |
---|
Information
Update and Revision |
Revision Number: 0.94 Revision Date: 08-12-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
CAE4100020MA06 | Black | 20 m |
CAE4100005MA06 | Black | 5 m |
CAE4100010MA06 | Black | 10 m |
CAE4100015MA06 | Black | 15 m |