CAT6 28AWG Small diameter Unshielded Copper Patch Cord, UTP, PVC
Regions Available: Asia Pacific
Suitable Applications |
Horizontal and building cabling. Support current and future Category6 & 5e applications, such as: 10Base-T, 100Base-TX and 1000Base-T. |
---|
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
28 | Stranded | BC - Bare Copper | 4 |
Material |
---|
PE - Polyethylene |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 3.8 mm |
Wiring Scheme |
T568A/B-T568A/B |
---|---|
Packaging |
Individually packaged in a clear plastic bag. |
Description | Material | Type |
---|---|---|
Plug | Unshielded Polycarbonate | RJ45 |
Boot | Polycarbonate | Snagless |
Front Connection | Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat | Blades |
Max. Conductor DCR |
---|
236 Ohm/km |
Dielectric Strength |
750 V AC (RMS) |
---|---|
Current Rating |
1.5 A |
Insulation Resistance |
5 G ohm*km |
Rated Voltage |
30 V DC |
Installation Temperature Range |
0°C To +75°C |
---|---|
Operating Temperature Range |
-20°C To +75°C |
Plug /Jack Compatibility |
RJ45 |
---|
Termination | Connection | Durabilities |
---|---|---|
RJ45 | Mated Connection | 750 Cycles |
ISO/IEC Compliance |
ISO/IEC 11801-1 |
---|---|
Data Category |
Category 6 |
TIA/EIA Compliance |
TIA-568.2-D |
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
Suitability - Indoor |
Yes |
---|
Related Parts |
CAT6 Modular Jacks, CAT6 Patch Panels |
---|
Update and Revision |
Revision Number: 0.20 Revision Date: 07-03-2023 |
---|
Item # | Color | Length |
---|---|---|
C6D9Z1100D5M | Black | 0.5 m |
C6D9Z110001M | Black | 1 m |
C6D9Z110002M | Black | 2 m |
C6D9Z110003M | Black | 3 m |
C6D9Z110005M | Black | 5 m |
C6D9Z1060D5M | Blue | 0.5 m |
C6D9Z106001M | Blue | 1 m |
C6D9Z106002M | Blue | 2 m |
C6D9Z106003M | Blue | 3 m |
C6D9Z106005M | Blue | 5 m |
C6D9Z1010D5M | Brown | 0.5 m |
C6D9Z101001M | Brown | 1 m |
C6D9Z101002M | Brown | 2 m |
C6D9Z101003M | Brown | 3 m |
C6D9Z101005M | Brown | 5 m |
C6D9Z1050D5M | Green | 0.5 m |
C6D9Z105001M | Green | 1 m |
C6D9Z105002M | Green | 2 m |
C6D9Z105003M | Green | 3 m |
C6D9Z105005M | Green | 5 m |
C6D9Z1080D5M | Grey | 0.5 m |
C6D9Z108001M | Grey | 1 m |
C6D9Z108002M | Grey | 2 m |
C6D9Z108003M | Grey | 3 m |
C6D9Z108005M | Grey | 5 m |
C6D9Z1030D5M | Orange | 0.5 m |
C6D9Z103001M | Orange | 1 m |
C6D9Z103002M | Orange | 2 m |
C6D9Z103003M | Orange | 3 m |
C6D9Z103005M | Orange | 5 m |
C6D9Z1070D5M | Purple | 0.5 m |
C6D9Z107001M | Purple | 1 m |
C6D9Z107002M | Purple | 2 m |
C6D9Z107003M | Purple | 3 m |
C6D9Z107005M | Purple | 5 m |
C6D9Z1020D5M | Red | 0.5 m |
C6D9Z102001M | Red | 1 m |
C6D9Z102002M | Red | 2 m |
C6D9Z102003M | Red | 3 m |
C6D9Z102005M | Red | 5 m |
C6D9Z1090D5M | White | 0.5 m |
C6D9Z109001M | White | 1 m |
C6D9Z109002M | White | 2 m |
C6D9Z109003M | White | 3 m |
C6D9Z109005M | White | 5 m |
C6D9Z1040D5M | Yellow | 0.5 m |
C6D9Z104001M | Yellow | 1 m |
C6D9Z104002M | Yellow | 2 m |
C6D9Z104003M | Yellow | 3 m |
C6D9Z104005M | Yellow | 5 m |