Product Number: CAT6+ S/FTP LSZH PIGTAILS
CAT6+ Pigtail, S/FTP, LSZH
CAT6+ Copper Pigtails, S/FTP, LSZH
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
Horizontal and building cabling. Support current and future Category 6 and 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
25 | Solid | BC - Bare Copper | 6.1 mm | 4 |
Total Number of Pairs |
4 |
---|
Insulation
Material |
---|
PE - Polyethylene |
Inner Shield
Element | Type | Material |
---|---|---|
Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) |
Inner Jacket
Material |
---|
No Jacket |
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
Braid | Tinned Copper (TC) | 30% |
Outer Jacket
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.1 mm |
Wiring Scheme |
T568A/B-Open |
---|---|
Packaging |
Individually packaged in a clear plastic bag. |
Connectors
Materials
Description | Material | Type |
---|---|---|
Plug | Polycarbonate | RJ45 |
Boot | LSZH | Snagless |
Front Connection | Phosphor Bronze with 50u inch Gold over Nickel Plating | Blades |
Electrical Characteristics
Dielectric Strength |
2.5 kV DC |
---|---|
Current Rating |
1 A |
Insulation Resistance |
5000 MOhm*km |
Max Contact Resistance |
20 mOhm |
Voltage
Voltage Rating [V] |
---|
72 V DC |
Performance Footnote1 |
There is 1dB margin on NEXT and RL guaranteed compared to ISO/IEC 11801-1:2017 |
---|---|
Performance Footnote2 |
The performance data below 4Mhz or above 500Mhz are for information only. |
Temperature Range
Installation Temperature Range |
0°C To +50°C |
---|---|
Operating Temperature Range |
-20°C to +60°C |
Mechanical Characteristics
Min Bend Radius (Overall Cable) |
25 mm |
---|---|
Plug /Jack Compatibility |
RJ45 |
Termination Interface
Termination | Connection | Durabilities |
---|---|---|
RJ45 | Mated Connection | 750 Cycles |
Standards
ISO/IEC Compliance |
ISO/IEC 11801-1 |
---|---|
Data Category |
Category 6 |
TIA/EIA Compliance |
ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6; ANSI/TIA/EIA 568 C.2 Category 6 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor Rated (Not Riser or Plenum) |
---|
Suitability
Suitability - Indoor |
Yes |
---|
Related Part Numbers
Related Parts |
CAT 6+ Shielded Modular Jacks, CAT 6+ shielded Patch Panels |
---|
History
Update and Revision |
Revision Number: 0.184 Revision Date: 08-12-2024 |
---|
Information
Update and Revision |
Revision Number: 0.184 Revision Date: 08-12-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
C6B4306002M | Blue | 2 m |