Product Number: REV 10GX S/FTP LSZH PTERM 6
REV 10GX S/FTP LSZH PTERM 6
REV 10GX S/FTP LSZH PTERM 6
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
IBDN Shielded System 10GX, TIA Category 6A, 10GBASE-T |
---|
Physical Characteristics (Overall)
Total Number of Pairs |
24 |
---|
Wiring Scheme |
T568A/B-T568A/B |
---|---|
Packaging |
Individually packaged in a box. |
Connectors
Materials
Description | Material | Color |
---|---|---|
Boot | LSZH | Translucent |
Braided Sleeve | LSZH | |
Conductor | BC - Bare Copper | |
Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating | |
Outer Jacket | LSZH | |
Insulation | PO - Polyolefin | |
Plug | Polycarbonate |
Electrical Characteristics
Dielectric Strength |
1,000 V RMS @ 60 Hz for 1 minute |
---|---|
Current Rating |
1.500 A |
Insulation Resistance |
5000 MOhm*km |
Max Contact Resistance |
20 mOhm |
Temperature Range
Installation Temperature Range |
5°C To +50°C |
---|---|
Storage Temperature Range |
-20°C to +60°C |
Operating Temperature Range |
-20°C to +60°C |
Mechanical Characteristics
Min Bend Radius (Overall Cable) |
28 mm |
---|---|
Plug /Jack Compatibility |
RJ45, REVConnect Core |
Termination Interface
Connection | Durabilities |
---|---|
Mated Connection | 750 Cycles |
Standards
Data Category |
Category 6A |
---|---|
TIA/EIA Compliance |
ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Eca |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
History
Update and Revision |
Revision Number: 0.80 Revision Date: 08-12-2024 |
---|
Information
Update and Revision |
Revision Number: 0.80 Revision Date: 08-12-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
CB06ASCT1W005M | White | 5 m |
CB06ASCT1W010M | White | 10 m |
CB06ASCT1W015M | White | 15 m |
CB06ASCT1W020M | White | 20 m |