9510-1901

Belden Horizontal Cable Management

...
Horizontal Cable Manager with Saddle Rings (6)

Regions Available: Global
Get Product Alerts

Specifications
Application

Product Overview

Horizontal Managers allow routing of copper and fiber cables/patch cords in rack and cabinets while helping to maintain proper bend radius and organize array for ease of moves, adds and changes. Features include 1U - 4U height, 19" mount includes mounting hardware, Compatible with racks & cabinets, selection of ring, finger and cable tie bar style horizontal managers.

Construction and Dimensions

Rack Units

1U

Height

1.65 in

Width

19 in

Depth

3.0 in

Mechanical Characteristics

Mounting

19 in

Environmental and Overall Characteristics

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Weight

2.2 lb

Related Part Numbers

Update and Revision

Revision Number: 0.57 Revision Date: 05-31-2024

Part Numbers
Part # Height Width Depth Weight
9510-1901 1.65 in 19 in 3.0 in 2.2 LB