BHH193UC

Belden Horizontal Cable Management

...
Horizontal Manager with Molded Fingers and Hinging Cover

Regions Available: Global
Get Product Alerts

Specifications
Application

Product Overview

Horizontal Managers allow routing of copper and fiber cables/patch cords in rack and cabinets while helping to maintain proper bend radius and organize array for ease of moves, adds and changes. Features include 1U - 4U height, 19" mount includes mounting hardware, Compatible with racks & cabinets, selection of ring, finger and cable tie bar style horizontal managers.

Environmental Space

Indoor

Construction and Dimensions

Rack Units

3U

Height

5.25 in

Width

19.0 in

Depth

5.66 in

Mechanical Characteristics

Mounting

Rack Mount 19” Horizontal

Environmental and Overall Characteristics

Finish

Black powdercoat finish

Material

Steel and Plastic Molded Fingers

Color

Black

Weight

4.0 LB

Related Part Numbers

Included Parts

Mounting hardware

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.46 Revision Date: 05-31-2024

Part Numbers
Part # Height Width Depth Weight
BHH193UC 5.25 in 19.0 in 5.66 in 4.0 LB