ORS02-02YLC

Fiber Raceway Vertical Downspout with cover, 50mm x 50mm, Yellow

...
Fiber Raceway Vertical Downspout with cover, 50mm x 50mm, Yellow

Regions Available: Asia Pacific
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

Vertical downspout is used for fiber patch cord drop off purpose. Vertical downspout can be mounted along the duct without cutting the duct. It simplifies the design and save the installation time. Down spout can connect to trumpets or flex tubes.

Construction

Height

50 mm

Width

50 mm

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temperature Range

-20°C To +70°C

Storage Temperature Range

-25°C To +70°C

Product Material
Materials
Material
Fire retardant plastic, Halogen free, UL94-V0 rated
Product Notes

Notes

Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%

History

Update and Revision

Revision Number: 0.10 Revision Date: 04-22-2024