PDU-12124

PDU Basic St V 230V 32A 2P+E (24)LC13(6)LC19

...
PDU, Basic Standard, 32A, 230V, 7.3kW, Vertical, (24) Locking IEC C13, (6) Locking IEC C19, 3m power cord with 2P+E (IP44)
Get Product Alerts

Specifications
Application

Environmental Space

Indoor

Power Distribution Type

Basic Standard

Construction and Dimensions

Width

51 mm

Depth

51 mm

Length

1683 mm

Electrical Characteristics

Input voltage

200-240 V

Overcurrent Shut-Down

(2) 16A Single Pole Magnetic Breakers

VA per Input (Load Capacity)

7.3 kW

Mechanical Construction

On-Off Switch

Breaker/Switch Combination

Plug Type

IEC60309 2P + E, 32A, 250V, Splashproof IP44

Quantity Of Inputs

1

Total Receptacle

30

Receptacle 1 Type

IEC C13 Locking

Receptacle 1 Quantity

24

Receptacle 1 Quantity per Breaker

12

Receptacle 1 Style

Individual

Receptacle 1 Voltage per Receptacle

230 V

Receptacle 2 Type

IEC C19 Locking

Receptacle 2 Quantity

6

Receptacle 2 Quantity per Breaker

3

Receptacle 2 Style

Individual

Receptacle 2 Voltage per Receptacle

230 V

Cord Length

3 m

Type of Cordage

4mm² H07RN-F

Mechanical Characteristics

Mounting

Vertical

Toolless Mounting Hardware Center to Center Spacing

1556 mm and 1645 mm

Environmental and Overall Characteristics

Ambient Temperature (operation), max

45

Finish

Powder coat

Material

Steel

Weight

8.16 kg

Standards

EU CE Mark

Yes

EU Directive 2011/65/EU (RoHS 2)

Compliant

CENELEC Compliance

EN 55032, EN 55024

Related Part Numbers

Packaging

Individually boxed

Update and Revision

Revision Number: 0.36 Revision Date: 05-31-2024

Part Numbers
Item # Color
PDU-12124 Black