5445FE

Security & Sound, #20-6pr, BC, Shielded, CMR

...
Security & Sound Cable, Riser-CMR, 6-20 AWG stranded bare copper pairs with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 6 20 AWG 7x28 BC - Bare Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.008 in (0.20 mm) 0.052 in (1.3 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.02 in (0.51 mm) 0.293 in Yes

Overall Cable Diameter (Nominal)

0.293 in

Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
10.3 Ohm/1000ft 26 pF/ft (85 pF/m) 46.8 pF/ft (154 pF/m) 5.6 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V
Mechanical Characteristics
Temperature
UL Temperature Operating
75°C -20°C to +75°C
Bend Radius
Stationary Min. Installation Min.
2.93 in (74.4 mm) 2.93 in

Max. Pull Tension

156.7 lbs (71.08 kg)

Bulk Cable Weight

57 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6445FE

History

Update and Revision

Revision Number: 0.308 Revision Date: 05-31-2024

Part Numbers
Item # Color UPC
5445FE 0081000 Gray 612825162599

Resources
All Resources
Compliance Documentation