6547FE

Security & Sound, #22-9pr, BC, Shielded, CMP

...
Security & Sound Cable, Plenum-CMP, 9-22 AWG stranded bare copper pairs with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 9 22 AWG 7x30 BC - Bare Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.047 in (1.2 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.321 in Yes

Overall Cable Diameter (Nominal)

0.321 in

Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
17.6 Ohm/1000ft 33 pF/ft (110 pF/m) 59.4 pF/ft (195 pF/m) 4.2 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V
Mechanical Characteristics
Temperature
UL Temperature Operating
75°C 0°C to +75°C
Bend Radius
Stationary Min. Installation Min.
3.21 in (81.5 mm) 3.21 in

Max. Pull Tension

163.8 lbs (74.30 kg)

Bulk Cable Weight

65 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.318 Revision Date: 05-31-2024

Part Numbers
Item # Color UPC Footnote
6547FE 8771000 Natural 612825178477 C

Resources
All Resources
Compliance Documentation