7950A

Composite Data, Audio, Video, Security and Control Cable

7950A
Siamese Composite - (1)Cat 5 4-pair, 24 AWG unshielded plus (4)16 AWG stranded (65x34) bare copper conductors, polyolefin insulation on the pairs; PVC insulation on the conductors, overall F-R PVC jacket, sequentially marked, CMR rated.

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Data, control

Physical Characteristics (Overall)

Conductor Count

12

Total Number of Pairs

4

Temperature Range

Installation Temperature Range

-25°C to +75°C

UL Temp Rating

60°C

Operating Temperature Range

-25°C to +75°C

Mechanical Characteristics

Bulk Cable Weight

85 lbs

Max. Pull Tension

141 lbs

Standards

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

CPR Euroclass

Eca

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

Suitability

Suitability - Aerial

Yes - Black only, when supported by messenger wire

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes - Black only

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1666 Vertical Shaft

Plenum/Non-Plenum

Plenum (Y/N)

No

Related Part Numbers

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.139 Revision Date: 05-31-2024

Part Numbers
Item # Color Put-Up Type Length UPC
7950A 337500 Green, Light Reel 500 ft 612825001478

Resources
All Resources