9PB2-361008

Metered, Upgradeable, 30A, 208V, Vertical, (30) Locking IEC C13, (6) Locking IEC C19 PDU with L6-30P

...
Metered, Upgradeable, 30A, 208V, Vertical, (30) Locking IEC C13, (6) Locking IEC C19, breakered, 10 ft Power Cord with L6-30P, Input and breaker level current monitoring. Local high visibility LED Display. Input power monitoring available via VLC feature using the Mobile App. Black Powder Coat
Get Product Alerts

Specifications
Application

Product Overview

Belden in-cabinet mounted power distribution units (PDUs) and environmental monitors and sensors are designed from high-quality components to support all your mission-critical applications. A key component of our data center ready solution (DCRS), Belden PDUs allow configuration of integrated and optimized hosting systems, including fiber/copper connectivity and cabling, cabinets, cable management and airflow management. They are designed to facilitate seamless integration into Belden racks and cabinets, and include multiple mounting options for maximized airflow and cable management in high-density servers or switch hosting applications. Paired with our extensive line of environmental monitors and sensors, which include alarm thresholds, reporting functionality and built-in intuitive web interface for remote access. Belden has everything you need to precisely monitor, analyze and log key parameters, enabling you to identify current fluctuations and quickly troubleshoot potential problems.

Environmental Space

Indoor

Power Distribution Type

Power Monitored (P)

Construction and Dimensions

Height

72.00 in

Width

2.0 in

Depth

2.0 in

Electrical Characteristics

Amps/Volts

30/208

Amps/Phases

30

Circuit breaker (Amp/Qty)

20/2D

De-Rated Power (kW)

4.9

Mechanical Construction

On-Off Switch

Breaker/Switch Combination

Plug Type

L6-30P

Total Receptacle

36

Receptacle Type/Qty

C-13L/30 + C-19L/6

Cord Length

10 ft

Mechanical Characteristics

Mounting

Vertical

Environmental and Overall Characteristics

Finish

Black powdercoat finish

Material

Steel

Color

Black

Weight

16.0 lb

Related Part Numbers

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.28 Revision Date: 05-31-2024

Part Numbers
Item # Color
9PB2-361008 Black

Resources
All Resources
Technical Information