BAT867-F North America for Transportation

802.11ac IP65/IP67 WLAN Gateway, 2x2 MIMO, Dual Band, USA and Canada, Accessories included

...
802.11ac IP65/IP67 WLAN Gateway, 2x2 MIMO, Dual Band,, USA and Canada,, Accessories included,, Connectors included

Regions Available: EMEA | Americas
Get Product Alerts

Specifications
Product description

Name

BAT867-F North America for Transportation

Port type and quantity

1x Ethernet M12 X-Coded,, 1x Power M12 A-Coded

Radio protocol

IEEE 802.11a/b/g/n/ac WLAN interface as per IEEE 802.11ac , 802.11F (IAPP) as Access Point, 802.11r as Access Point

Country certification

Canada, USA

More Interfaces

Local Management and Device Replacement

Webinterface, HiDiscovery v1, Config files and scripts, Different config levels (factory, customer-specific, rollout, running)

Ethernet

1x 10/100/1000Mbit/s

Power Supply

PoE PD via Ethernet M12 X-Coded,, 24VDC via M12 A-coded 5-pin,, field assembly connectors included,, field assembly connectors included

Radio technology

Antenna connector

2x N-Type Female Socket, requires N-Type Male Connectors on the Antenna

Frequency band

Supports 2.4 GHz or 5 GHz: 2412-2472 MHz or 5180-5825 MHz (regulatory restrictions apply depending on the country of operation)

Modulation

OFDM: BPSK, QPSK, DBPSK, DQPSK, 16-QAM, 64-QAM, 256-QAM; Note: MCS numbering changed with 11ac. Supported rates with up to 2 streams: MCS0-MCS9. Channel widths: 20MHz, 40MHz and 80MHz

Receiver sensitivity

-95 dBm

Additional radio features

2x2 MIMO (configurable). Up to 2 streams (configurable). Spatial Multiplexing, Cyclic-Delay Diversity (CDD), Low-Density Parity Check (LDPC) Codes, Maximal Ratio Combining (MRC), Space Time Block Code (STBC)

Power requirements

Operating Voltage

PoE PD 802.3af Class 3,, 24 VDC (18-32 VDC)

Power consumption

Maximum power consumption : 9 W

Diagnostics features

Monitoring

Syslog (UDP), SNMPv1/2c/3, (W)LANMonitor, Console, Email (SMTP)

Security features

Authentication

User Management (local, RADIUS, TACACS+, fallback mode)

Encryption

Open, WEP, 802.11i - WPA/WPA2 - Personal (PSK), 802.11i - WPA/WPA2 - Enterprise (802.1X: TLS, TTLS/PAP, TTLS/CHAP, TTLS/MSCHAP, TTLS/MSCHAPV2, TTLS/MD5, PEAP/MSCHAPV2)

Stateful inspection firewall

Static Firewall Layer2, Layer3, IPv4/IPv6 with Incoming and Forwarding Ruleset, Stealth mode

Service

Other services

DHCP Server (IPv4/IPv6, dynamic and static leases, IPv6 Prefix Delegation, DNS proxy) , DynDNS client , PPPoE , FTP server , E-Mail via SMTP

Software

Software features

High performance operating system HiLCOS. Supports WLAN functions, routing, firewall, VLAN and redundancy. IPv4 and IPv6.

Operating system

HiLCOS, stores two separate firmware versions for fallback

Switching

IGMP Snooping, VLAN (802.1Q), Switching over WLAN (Client Briding or P2P)

Redundancy

RSTP, VRRP v2

Management

Web Interface (HTTPs), IPv4, IPv6, SNMP v1/v2/v3, Console (SSH, Telnet)

Diagnostics

System log, reboot log, signal strength, Trace (via Lantools or Console), LEDs, IPerf Server and Client

Configuration

Text file configuration and script, HTTP(s), Console (SSH, Telnet), SNMPv1/2c/3, LANConfig

Time synchronisation

SNTP Client, SNTP Server

Routing

Static unicast routing, RIP, Multinetting, IP Masquerading, Port Forwarding, Proxy ARP, 1-to-1 NAT, 1-to-N NAT, N-to-N NAT

Dynamic routing

VRRP v2, BGP, OSPF

Management Software

Industrial HiVision , LANConfig,, optional BAT Controller (WLC for AccessPoint mode)

Ambient conditions

MTBF (Telecordia SR-332 Issue 3) @ 25°C

2 046 413 h

Operating temperature

-40-+70 °C

Note

Temperature of the surrounding air.

Storage/transport temperature

-40-+70 °C

Relative humidity (non-condensing)

10-95 %

Protective paint on PCB

Yes (conformal coating)

Dimensions (WxHxD)

172 mm x 150 mm x 50 mm

Housing

Metal

Mounting

Wall mounting

Protection class

IP65/67 (when using matching connectors)

Approvals

Basis Standard

FCC, IC

Safety of information technology equipment

IEC/EN 62368-1:2014 + AC:2015 (formerly EN 60950-1), EN 62311:2008

Transportation

EN 50121-4:2016

Radio

ETSI EN 300 328:2019 V2.2.2 (2.4GHz), ETSI EN 301 893:2017 V2.1.1 (5GHz), ETSI EN 302 502:2017 V2.1.1 (5.8GHz)

Reliability

Guarantee

60 months (please refer to the terms of guarantee for detailed information)

WLAN Access Point

Access Point Functionality

Yes (Free selection between Access Point, Access Client and Point-to-Point functionality separately in software). Operates as Managed Access Point in combination with a BAT Controller (WLC). PMK Caching, Preauthentication, OKC (Opportunistic Key Caching).

Number of SSIDs

8 (In parallel for Access Point and P2P mode, exclusively in Client mode)

WLAN Client

Client / STA Functionality

Yes (Can be switched in software between AP, P2P, Client)

WLAN Typical Receive Sensitivity

802.11n, 2.4 GHz, 20 MHz, MCS0

-93 dBm

802.11n, 2.4 GHz, 20 MHz, MCS7

-76 dBm

802.11n, 5 GHz, 20 MHz, MCS0

-93 dBm

802.11n, 5 GHz, 20 MHz, MCS7

-73 dBm

Scope of delivery and accessories

Accessories to Order Separately

External antennas; Cables 2m, 5m, 15m;,; 2x Antenna (BAT-ANT-N-3AGN-IP67); 1x 50 Ω terminating resistor

Scope of delivery

Device, safety instructions, dust protection caps,, outdoor safety instructions,, 2x Antenna (BAT-ANT-N-3AGN-IP67), 1x 50 Ω terminating resistor, Field attachable Gigabit Ethernet connector “X”-coded (942 083-001), M12 power supply plug (ELKA 5012 PG7),, Field attachable Gigabit Ethernet connector “X”-coded (942 083-001), M12 power supply plug (ELKA 5012 PG7)

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Software Download

https://hirschmann-support.belden.com/en-US/downloads

History

Update and Revision

Revision Number: 0.71 Revision Date: 04-26-2024

Part Numbers
Item # Type
942276300 BAT867-FUSW99AW9J9BT699E999ZHXX.XX.XXXX