Indoor Riser OS2 Breakout 2F 2mm Sub-Units Yellow
Suitable Applications |
Horizontal Backbone |
---|
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
8.2/125μm µm |
Fiber Diameter |
250 µm |
Buffer Material |
PVC - Polyvinyl Chloride |
Buffer Diameter |
900 μm µm |
Fiber Count |
2 |
Fiber Color Coding |
TIA-598-D |
Number of Active Subunits |
2 |
---|---|
Fibers Per Subunit |
1 |
Subunit Diameter |
0.078 in (2.0 mm) |
Subunit Strength Members |
Aramid yarns |
Central Strength Member |
GRP |
Core Wrap |
Nomex Tape |
Strength Member |
Aramid Yarns |
---|---|
Jacket Material |
PVC - Polyvinyl Chloride |
Nom. Diameter |
0.26 in (6.7 mm) |
Color |
Yellow |
Number of Ripcords |
2 |
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.40 dB/km | 0.30 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5,000 m | -- |
10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
1330 N (300 lbf) |
Max. Tensile Strength During Operation |
400 N (90 lbf) |
Crush Resistance |
100 N/cm |
Bulk Cable Weight |
14 lbs/kft (21 kg/km) |
---|
Installation Temperature Range |
-10°C to +60°C |
---|---|
Operating Temperature Range |
-40°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire |
OFNR, FT4 |
ICEA Compliance |
S-83-596 |
TIA/EIA Compliance |
ANSI/ICEA S-83-596 |
Update and Revision |
Revision Number: 0.76 Revision Date: 05-31-2024 |
---|
Item # | Color | Putup Type | UPC |
---|---|---|---|
FISB002RB | Yellow | Reel | 612825369929 |