Outdoor, OS2, Central Loose-Tube, 24 Fibers, Steel Armor
Product Category |
Steel Armored Central Loose Tube |
---|---|
Suitable Applications |
Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Outdoor & Wet Locations, Direct Burial, Rodent Proof |
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
8.2/125 µm |
Fiber Diameter |
250 µm |
Fiber Count |
24 |
Fiber Color Coding |
TIA-598-D |
Number of Active Subunits |
1 |
---|---|
Number of Fillers |
0 |
Fibers Per Subunit |
24 |
Subunit Waterblocking |
Gel Filled |
Subunit Diameter |
0.150 in (3.8 mm) |
Subunit Color |
Blue |
Subunit Strength Members |
Aramid Yarns |
Core Wrap |
Waterblocking tape |
Cable Core Waterblocking |
Gel Filled |
Armor Type and Material |
CST - Corrugated Steel Tape |
---|
Strength Member |
Fiberglass Yarns |
---|---|
Jacket Material |
PE - Polyethylene |
Nom. Diameter |
0.410 in (10.4 mm) |
Color |
Black |
Number of Ripcords |
1 |
Wavelength | 953 nm | 1300 nm | 1310 nm | 1550 nm |
---|---|---|---|---|
Max. Attenuation | 0.40 dB/km | 0.30 dB/km | ||
Mode Field Diameter | 9.2 µm | 10.4 µm | ||
1 Gigabit Ethernet Performance | - | 5000 m | - | |
Min. Restricted Mode Launch | - |
Min. Bend Radius During Installation |
20x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
2670 N (600 lbf) |
Max. Tensile Strength During Operation |
800 N (180 lbf) |
Crush Resistance |
440 N/cm |
Bulk Cable Weight |
70 lbs/kft (104 kg/km) |
---|
Installation Temperature Range |
-30C to +60C |
---|---|
Operating Temperature Range |
-40C to +70C |
Storage Temperature Range |
-40C to +70C |
Environmental Suitability |
Outdoor, Burial |
---|---|
Sustainability |
CA Prop 65 |
ICEA Compliance |
S-87-640 |
TIA/EIA Compliance |
ANSI/ICEA S-87-640 |
Update and Revision |
Revision Number: 0.166 Revision Date: 04-01-2024 |
---|