Indoor/Outdoor Armored Hybrid Copper-Fiber Cable, OM3, 2 Breakout Fibers, 2.0mm Sub-units, #14-2c, CL3R-OF
Suitable Applications |
Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras) |
---|
Fiber Type |
OM3 |
---|---|
Fiber Core Diameter |
50/125 µm |
Buffer Material |
PVC - Polyvinyl Chloride |
Buffer Diameter |
900 µm |
Fiber Count |
2 |
Fiber Color Coding |
TIA-598-D |
Subunit Strength Members |
Waterblocking aramid yarns |
---|---|
Fibers Per Subunit |
1 |
Nom. Jacket Diameter |
0.078 in. (2.0 mm) |
Jacket Color |
Aqua |
AWG Size |
14 |
---|---|
Number of Strands |
19x26 |
Conductor Type |
TC - Tinned Copper |
Number of Conductors |
2 |
Insulation Material |
PVC |
Nom. Insulation Diameter |
0.090 in. (2.3 mm) |
Strength Member |
Waterblocking Aramid Yarns |
---|---|
Material |
PVC - Polyvinyl Chloride |
Nom. Diameter |
0.342 in (8.7 mm) |
Color |
Aqua |
Armor Type and Material |
AIA - Aluminum Interlock Armor |
---|
Jacket Material |
PVC - Polyvinyl Chloride |
---|---|
Nom. Diameter |
0.635 in (16.2 mm) |
Color |
Black |
Number of Ripcords |
1 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 1000 m | 550 m |
10 Gigabit Ethernet Performance | 300 m | -- |
Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
Min. Bend Radius During Installation |
20x Cable OD |
---|---|
Min. Bend Radius During Operation |
15x Cable OD |
Max. Tensile Strength During Installation |
1335 N (300 lbf) |
Max. Tensile Strength During Operation |
400 N (90 lbf) |
Crush Resistance |
440 N/cm |
Bulk Cable Weight |
209 lbs/kft (312 kg/km) |
Installation Temperature Range |
-10⁰C to +60⁰C |
---|---|
Operating Temperature Range |
-40⁰C to +70⁰C |
Storage Temperature Range |
-40⁰C to +70⁰C |
Environmental Suitability |
Indoor/Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
NEC / UL Compliance |
CL3R-OF |
ICEA Compliance |
S-120-742 |
TIA/EIA Compliance |
ICEA S-120-742 |
Update and Revision |
Revision Number: 0.20 Revision Date: 02-15-2024 |
---|