7/8" Power Single-Ended Cordset: Male, straight, 5-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG

Regions Available: Global
Product Family |
Power Connector |
---|---|
Product Sub Family |
7/8" |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Male |
Connector Design |
straight |
Number of Pins |
5 |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Coupling nut with external threads |
Rated Voltage |
600 V |
Rated Current* |
8 A |
Ambient Temperature (Operation)* |
- 30 °C - + 90 °C |
Protection Degree / IP Rating** |
IP65, IP67, NEMA 6P |
Contact Plating |
Au over Ag |
---|---|
Contact Bearer Color |
Yellow |
Molded Body Material |
TPU |
Molded Body Color |
Yellow |
Attachment Material |
Al |
Cable Number |
877 |
---|---|
Conductor Size |
16 AWG (65/34) |
Number of Wires |
5 |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Conductor material |
Stranded, BC |
Cable Jacket Material |
TPE |
Cable Jacket Color |
Yellow |
Cable Diameter D |
Ø 9.4 mm |
Wire Insulation Material |
PVC-Nylon |
Insulated Wire Diameter |
Ø 2.5 mm |
Ambient Temperature (Fixed Installation) |
-30 °C to +90°C |
UL Cable Type |
TC-ER (90°C Dry / 75°C Wet) 600 V |
Flammability Class (Cable Jacket) |
FT4 / IEEC 1202 |
Cable Characteristics |
Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex |
UL-File |
E104696 |
---|---|
UL |
UL recognized |
RoHS Compliant |
Yes |
---|
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Update and Revision |
Revision Number: 0.31 Revision Date: 02-03-2025 |
---|
Item # | Item Description | Cable Length |
---|---|---|
500004602 | RS 50-877/10M | 10 m |
540003121 | RS 50-877/22M | 22 m |
540003122 | RS 50-877/23M | 23 m |
540003119 | RS 50-877/25M | 25 m |
540003120 | RS 50-877/28M | 28 m |