WireNet CAT6 Patch cord UTP LSZH
Suitable Applications |
Telecommunications Room, Main Distribution Room, Data Centers |
---|
Wiring Scheme |
T568A/B-T568A/B |
---|---|
Packaging |
Individually packaged in a sealed plastic bag. |
Dielectric Strength |
1,000 V RMS @ 60 Hz for 1 minute |
---|
Operating Temperature Range |
-20°C to +60°C |
---|
Data Category |
Category 6 |
---|---|
TIA/EIA Compliance |
ISO/IEC 11801-1:2017; TIA 568-C.3 |
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Related Parts |
WireNet Jacks (CU-J....) , WireNet Panel (NN-UNIV-E) or KeyConnect empty panels (AX....) |
---|
Update and Revision |
Revision Number: 0.40 Revision Date: 11-21-2024 |
---|
Item # | Color | Length |
---|---|---|
CU-LPU6BK001M | Black | 1 m |
CU-LPU6BK002M | Black | 2 m |
CU-LPU6BK003M | Black | 3 m |
CU-LPU6BK004M | Black | 4 m |
CU-LPU6BK005M | Black | 5 m |
CU-LPU6BK007M | Black | 7 m |
CU-LPU6BL001M | Blue | 1 m |
CU-LPU6BL002M | Blue | 2 m |
CU-LPU6BL003M | Blue | 3 m |
CU-LPU6BL004M | Blue | 4 m |
CU-LPU6BL005M | Blue | 5 m |
CU-LPU6BL007M | Blue | 7 m |
CU-LPU6GY001M | Grey | 1 m |
CU-LPU6GY002M | Grey | 2 m |
CU-LPU6GY003M | Grey | 3 m |
CU-LPU6GY004M | Grey | 4 m |
CU-LPU6GY005M | Grey | 5 m |
CU-LPU6GY007M | Grey | 7 m |
CU-LPU6RD001M | Red | 1 m |
CU-LPU6RD002M | Red | 2 m |
CU-LPU6RD003M | Red | 3 m |
CU-LPU6RD004M | Red | 4 m |
CU-LPU6RD005M | Red | 5 m |
CU-LPU6RD007M | Red | 7 m |
CU-LPU6EW001M | White | 1 m |
CU-LPU6EW002M | White | 2 m |
CU-LPU6EW003M | White | 3 m |
CU-LPU6EW004M | White | 4 m |
CU-LPU6EW005M | White | 5 m |
CU-LPU6EW007M | White | 7 m |
CU-LPU6YL001M | Yellow | 1 m |
CU-LPU6YL002M | Yellow | 2 m |
CU-LPU6YL003M | Yellow | 3 m |
CU-LPU6YL004M | Yellow | 4 m |
CU-LPU6YL005M | Yellow | 5 m |
CU-LPU6YL007M | Yellow | 7 m |